(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Bacterial Tray for Raw Foods (K02700000950)

Anti-Bacterial Tray for Raw Foods (K02700000950)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K02700000950
K02700000960
K02700000970
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,864.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 6 Pieces 480 342 459 320 404-2379 1030 1 pc.

฿ 3,219.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 8 Pieces 405 298 383 273 404-2387 800 1 pc.

฿ 2,896.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 10 Pieces 350 265 327 244 404-2395 645 1 pc.

Basic Specifications

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • External Dimensions: Height(mm)
    45
  • Usable Inner Dimensions: Height(mm)
    44
  • Body / Option
    Main Body
  • Specifications
    Stainless Steel (SUS304) (Contains Copper)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Demonstrates an excellent antibacterial effect against E. coli, Staphylococcus aureus and hospital-acquired MRSA, etc. adhering to the surface.
· Antibacterial stainless-steel products belonging to this series have an antibacterial effect that is inherent in the material itself.
· This antibacterial action is safe, using the effect of copper ions.
· Can be stacked without damaging the contents, dramatically improving work efficiency.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities and nursing homes for the elderly.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
· In antibacterial stainless steel products, the antibacterial effect only works on bacteria adhering to the metal surface. It cannot be used to purify water or to sterilize the food itself.
· If the surface of the product is soiled, or acquires a film of grease, its antibacterial power will decrease. When caring for the product, wash it well.
· Never place the product on direct heat, and never heat it while empty.

* Caution*
This product is the main body only. The lid needs to be ordered separately.

Part Number
K02700000950
K02700000960
K02700000970
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,864.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 6 Pieces 480 342 459 320 404-2379 1030 1 pc.

฿ 3,219.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 8 Pieces 405 298 383 273 404-2387 800 1 pc.

฿ 2,896.00

STAINLESS STEEL PANS 1 Piece(s) 1 Day(s) 10 Pieces 350 265 327 244 404-2395 645 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent antibacterial effects to escherichia coli adhering to the surface/yellow color staphylococcus aureus/MRSA infection in hospital etc.

Materials

●Stainless Steel(SUS304)(copper coating)