(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO Clean Food Serving Vat (E01400001891)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E01400001890
E01400001891
E01400001892
E01400001900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) Type Details External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Warning Features 1 Features 2 Amount Of Content

฿ 10,073.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Transporting Type - 603 382 135 591 371 134.3 404-2077 3050 - Stable stacking when handle is collapsed inside. The main body is tapered for compact storage. - 1 pc.

฿ 10,073.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Transporting Type With Stopper 603 382 135 591 371 134.3 404-2085 3300 Cover cannot be used when carrying. Unified wire specifications for the handle and stopper allow for the upper portion to resist bending and rust. 4-point handle stopper for stable stacking when folded inward. The main body is tapered for compact storage. 1 pc.

฿ 10,435.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Transporting Type with Hole With Stopper 603 382 135 591 371 134.3 404-2093 3250 Cover cannot be used when carrying. Unified wire specifications for the handle and stopper allow for the upper portion to resist bending and rust. 4-point handle stopper for stable stacking when folded inward. The main body is tapered for compact storage. 1 pc.

฿ 8,738.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) With Handle Slit - 615 387 131 590 364 130.2 404-2107 2750 - Easy to carry due to holed handle. - 1 pc.

Basic Specifications

  • Product Type
    Food Tray
  • Material
    Stainless Steel
  • Body / Option
    Main Body
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The product can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing.
· Eco-friendly, helping conserve rivers, lakes and oceans.
· Antibacterial and therefore hygienically sound.
· Grease, etc., is easier to wash off, reducing the staff workload and simultaneously keeping down costs.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities, nursing homes for the elderly, etc.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
The care instructions below must be strictly observed. The actions described will cause the coating to deteriorate.
· Never place the product on direct heat, and never heat it while empty.
· Do not leave in boiling liquid.
· Do not clean using any cleaning implement or appliance other than a sponge scourer.
· Do not use a strongly alkaline detergent.
· Do not clean in an autoclave or other industrial dishwasher with high steam pressure.
· Do not leave to soak in detergent.

* Caution*
This product is the main body only. The lid needs to be ordered separately.

Part Number
E01400001890
E01400001891
E01400001892
E01400001900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Food Supply Tray) Type Details External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
External Dimensions: Height
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Trusco Code Mass
(g)
Warning Features 1 Features 2 Amount Of Content

฿ 10,073.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Transporting Type - 603 382 135 591 371 134.3 404-2077 3050 - Stable stacking when handle is collapsed inside. The main body is tapered for compact storage. - 1 pc.

฿ 10,073.00

STAINLESS STEEL PANS 1 Piece(s) 14 Day(s) Transporting Type With Stopper 603 382 135 591 371 134.3 404-2085 3300 Cover cannot be used when carrying. Unified wire specifications for the handle and stopper allow for the upper portion to resist bending and rust. 4-point handle stopper for stable stacking when folded inward. The main body is tapered for compact storage. 1 pc.

฿ 10,435.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) Transporting Type with Hole With Stopper 603 382 135 591 371 134.3 404-2093 3250 Cover cannot be used when carrying. Unified wire specifications for the handle and stopper allow for the upper portion to resist bending and rust. 4-point handle stopper for stable stacking when folded inward. The main body is tapered for compact storage. 1 pc.

฿ 8,738.00

STAINLESS STEEL PANS 1 Piece(s) 12 Day(s) With Handle Slit - 615 387 131 590 364 130.2 404-2107 2750 - Easy to carry due to holed handle. - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1