(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E01400001840 |
E01400001850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Square Tray) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
Usable Inner Dimensions : Width (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,715.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 10 Day(s) | 6 Pieces | 483 | 344 | 102 | 463 | 323 | 101.4 | 404-2026 | 1580 | 1 pc. | ||
฿ 3,318.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 10 Day(s) | 10 Pieces | 350 | 265 | 85 | 329 | 246 | 84.4 | 404-2034 | 930 | 1 pc. |
[Features]
· Antibacterial and therefore hygienically sound.
· Rectangular container that can be stacked without damaging the contents.
· Optimal as a multipurpose container.
· Can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing.
· Eco-friendly, helping conserve rivers, lakes and oceans.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities and nursing homes for the elderly.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Materials]
· Stainless steel (SUS304) (baked-on inorganic hydrophilic coating)
[Caution]
The care instructions below must be strictly observed. The actions described will cause the coating to deteriorate.
· Never place the product on direct heat, and never heat it while empty.
· Do not leave in boiling liquid.
· Do not clean using any cleaning implement or appliance other than a sponge scourer.
· Do not use a strongly alkaline detergent.
· Do not clean in an autoclave or other industrial dishwasher with high steam pressure.
· Do not leave to soak in detergent.
* Caution*
This product is the main body only. The lid needs to be ordered separately.
Part Number |
---|
E01400001840 |
E01400001850 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Square Tray) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
Usable Inner Dimensions : Width (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,715.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 10 Day(s) | 6 Pieces | 483 | 344 | 102 | 463 | 323 | 101.4 | 404-2026 | 1580 | 1 pc. | ||
฿ 3,318.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 10 Day(s) | 10 Pieces | 350 | 265 | 85 | 329 | 246 | 84.4 | 404-2034 | 930 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?