(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E01400002020 |
E01400002030 |
E01400002040 |
E01400002050 |
E01400002060 |
E01400002070 |
E01400002080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Cake Tray) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
Usable Inner Dimensions : Width (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 961.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 9 Inches | 222 | 156 | 16 | 211 | 147.5 | 15.5 | 392-8314 | 165 | 1 pc. | ||
฿ 1,074.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 10 Inches | 262 | 177 | 17 | 251 | 166 | 16.5 | 392-8322 | 210 | 1 pc. | ||
฿ 1,274.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 11 Inches | 286 | 205 | 19 | 276 | 197 | 18.5 | 392-8331 | 270 | 1 pc. | ||
฿ 1,048.89 |
STAINLESS STEEL PANS | 5 Piece(s) | 5 Day(s) | 12 Inches | 324 | 227 | 19.5 | 312 | 217 | 18.9 | 392-8349 | 415 | 1 pc. | ||
฿ 1,307.70 |
STAINLESS STEEL PANS | 5 Piece(s) | 5 Day(s) | 14 Inches | 352 | 257 | 19.5 | 341 | 248 | 18.8 | 392-8357 | 575 | 1 pc. | ||
฿ 2,003.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 15 Inches | 383 | 284 | 21 | 378 | 272 | 20.3 | 392-8365 | 675 | 1 pc. | ||
฿ 2,608.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | 16 Inches | 423 | 343 | 22 | 410 | 330 | 21.3 | 392-8373 | 900 | 1 pc. |
Stainless-steel hotel pan with the reassurance of a cleansing hydrophilic coating, which makes it easier to remove residue left on tableware and other receptacles.
[Features]
· Eco-friendly, having undergone Zero Clear treatment, giving it a baked-on inorganic hydrophilic coating with a powerful cleansing effect.
· Can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing. Also helps reduce man-hours and save on labor costs.
· Shallow and suitable for storing and organizing ingredients. Antibacterial, and therefore more hygienic than regular stainless steel containers, tableware and utensils.
[Applications]
· For use in environments where hygiene is prioritized, such as research facilities, food processing plants, kitchens, medical and care facilities, nursing homes for the elderly, etc.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
Part Number |
---|
E01400002020 |
E01400002030 |
E01400002040 |
E01400002050 |
E01400002060 |
E01400002070 |
E01400002080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Cake Tray) | External Dimensions: Width (mm) |
External Dimensions: Depth (mm) |
External Dimensions: Height (mm) |
Usable Inner Dimensions : Width (mm) |
Usable Inner Dimensions: Depth (mm) |
Usable Inner Dimensions: Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 961.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 9 Inches | 222 | 156 | 16 | 211 | 147.5 | 15.5 | 392-8314 | 165 | 1 pc. | ||
฿ 1,074.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 10 Inches | 262 | 177 | 17 | 251 | 166 | 16.5 | 392-8322 | 210 | 1 pc. | ||
฿ 1,274.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 11 Inches | 286 | 205 | 19 | 276 | 197 | 18.5 | 392-8331 | 270 | 1 pc. | ||
฿ 1,048.89 |
STAINLESS STEEL PANS | 5 Piece(s) | 5 Day(s) | 12 Inches | 324 | 227 | 19.5 | 312 | 217 | 18.9 | 392-8349 | 415 | 1 pc. | ||
฿ 1,307.70 |
STAINLESS STEEL PANS | 5 Piece(s) | 5 Day(s) | 14 Inches | 352 | 257 | 19.5 | 341 | 248 | 18.8 | 392-8357 | 575 | 1 pc. | ||
฿ 2,003.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 12 Day(s) | 15 Inches | 383 | 284 | 21 | 378 | 272 | 20.3 | 392-8365 | 675 | 1 pc. | ||
฿ 2,608.00 |
STAINLESS STEEL PANS | 1 Piece(s) | 1 Day(s) | 16 Inches | 423 | 343 | 22 | 410 | 330 | 21.3 | 392-8373 | 900 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?