(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ECO Clean Mixing Bowl (E01400001650)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E01400001640
E01400001650
E01400001660
E01400001670
E01400001680
E01400001690
E01400001700
E01400001710
E01400001720
E01400001730
E01400001740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Bore) Capacity
(L)
Major Diameter
(mm)
Height
(mm)
Inner Diameter
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,234.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) 15 cm 0.8 164 60 150 59.5 392-8161 135 1 pc.

฿ 1,500.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) 18 cm 1.3 195 70 180 69.5 392-8179 175 1 pc.

฿ 1,621.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 21 cm 2.1 227 80 210 79.5 392-8187 240 1 pc.

฿ 2,051.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 24 cm 3.0 258 91 240 90.5 392-8195 300 1 pc.

฿ 2,572.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 27 cm 4.1 289 98 270 97.4 392-8209 430 1 pc.

฿ 3,158.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 30 cm 5.8 320 109 300 108.4 392-8217 545 1 pc.

฿ 4,479.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 33 cm 7.4 353 116 330 115.3 404-1976 725 1 pc.

฿ 4,170.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 36 cm 9.4 383 125 360 124.3 404-1984 910 1 pc.

฿ 5,154.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 39 cm 13.0 416 141 390 140.3 404-1992 1050 1 pc.

฿ 6,222.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 42 cm 15.3 452 149 420 148.3 404-2000 1170 1 pc.

฿ 7,061.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 45 cm 20.0 487 160 450 159.3 404-2018 1420 1 pc.

Basic Specifications

  • Product Type
    Bowl
  • Material
    Stainless Steel
  • Body / Option
    Main Body
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Products in the ECO Clean series are eco-friendly, having undergone Zero Clear treatment which gives them a baked-on inorganic hydrophilic coating with a powerful cleansing effect.
· Can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing.
· Eco-friendly, helping conserve rivers, lakes and oceans.
· Antibacterial and therefore hygienically sound.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities, nursing homes for the elderly, etc.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
The care instructions below must be strictly observed. The actions described will cause the coating to deteriorate.
· Never place the product on direct heat, and never heat it while empty.
· Do not leave in boiling liquid.
· Do not clean using any cleaning implement or appliance other than a sponge scourer.
· Do not use a strongly alkaline detergent.
· Do not clean in an autoclave or other industrial dishwasher with high steam pressure.
· Do not leave to soak in detergent.

Part Number
E01400001640
E01400001650
E01400001660
E01400001670
E01400001680
E01400001690
E01400001700
E01400001710
E01400001720
E01400001730
E01400001740
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Bore) Capacity
(L)
Major Diameter
(mm)
Height
(mm)
Inner Diameter
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,234.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) 15 cm 0.8 164 60 150 59.5 392-8161 135 1 pc.

฿ 1,500.00

STAINLESS STEEL BOWLS 1 Piece(s) 12 Day(s) 18 cm 1.3 195 70 180 69.5 392-8179 175 1 pc.

฿ 1,621.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 21 cm 2.1 227 80 210 79.5 392-8187 240 1 pc.

฿ 2,051.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 24 cm 3.0 258 91 240 90.5 392-8195 300 1 pc.

฿ 2,572.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 27 cm 4.1 289 98 270 97.4 392-8209 430 1 pc.

฿ 3,158.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 30 cm 5.8 320 109 300 108.4 392-8217 545 1 pc.

฿ 4,479.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 33 cm 7.4 353 116 330 115.3 404-1976 725 1 pc.

฿ 4,170.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 36 cm 9.4 383 125 360 124.3 404-1984 910 1 pc.

฿ 5,154.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 39 cm 13.0 416 141 390 140.3 404-1992 1050 1 pc.

฿ 6,222.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 42 cm 15.3 452 149 420 148.3 404-2000 1170 1 pc.

฿ 7,061.00

STAINLESS STEEL BOWLS 1 Piece(s) 1 Day(s) 45 cm 20.0 487 160 450 159.3 404-2018 1420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The Eco Clean series is an environment friendly product that has been subjected to processing with zero clear R with a powerful cleaning effect by painting with bake of water inorganic paint.
●Since it has antibacterial properties, it is safe in sanitati

Materials

●Stainless Steel(SUS304)(water-based painting with bake)