(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Open Head Steel. Drum (Outer Lever Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,493.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KD-050LST-S
KD-100LST-S
KD-200LST-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Features Mass
(kg)
Amount Of Content

฿ 6,493.00

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390 490 50 458-4911 - 5 1 pc.

฿ 9,350.00

DRUMS 1 Piece(s) 40 Day(s) 100 ~ 199 450 700 100 458-4937 - 14.5 1 pc.

฿ 11,774.00

฿ 10,832.08

DRUMS 1 Piece(s) 40 Day(s) 200 566 890 200 458-4953 JIS Standard Products 22.5 1 pc.

Basic Specifications

  • Product Model
    Open Type
  • Inner Diameter(mm)
    External Lever Band Type
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Open-type drums for powder and solid contents
[Features]
·The standard exterior color is green
·At an economical price, you can purchase even one bottle
[Applications]
·Most commonly used drums

Part Number
KD-050LST-S
KD-100LST-S
KD-200LST-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Features Mass
(kg)
Amount Of Content

฿ 6,493.00

DRUMS 1 Piece(s) 40 Day(s) 50 ~ 99 390 490 50 458-4911 - 5 1 pc.

฿ 9,350.00

DRUMS 1 Piece(s) 40 Day(s) 100 ~ 199 450 700 100 458-4937 - 14.5 1 pc.

฿ 11,774.00

฿ 10,832.08

DRUMS 1 Piece(s) 40 Day(s) 200 566 890 200 458-4953 JIS Standard Products 22.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An open type for powder and solid contents.
●Exterior color is standard with green color.

Specification

●SPQ(piece):1
●JIS Z 1600 Standard Product(200L only) 
●Open Type
●External Lever-locking Band Formula Type

Materials

●Cold Rolled Steel Sheet(SPCC)