(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Closed Drum Can (KD-020)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KD-020 SALE
KD-050 SALE
KD-100 SALE
KD-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Accessories Mass
(kg)
Amount Of Content

฿ 13,505.00

฿ 12,424.60

DRUMS 1 Piece(s) 12 Day(s) ~ 49 286 350 20 291-9061 Large Plug x 1 pc 3 1 pc.

฿ 19,479.00

฿ 17,920.68

DRUMS 1 Piece(s) 12 Day(s) 50 ~ 99 390 490 50 291-9079 Large Plug / Small Plug x 1 Each 11 1 pc.

฿ 25,605.00

฿ 23,556.60

DRUMS 1 Piece(s) 12 Day(s) 100 ~ 199 450 717 100 291-9087 Large Plug / Small Plug x 1 Each 15 1 pc.

฿ 39,956.00

฿ 36,759.52

DRUMS 1 Piece(s) 40 Day(s) 200 567 895 200 291-9095 Large Plug / Small Plug x 1 Each 29 1 pc.

Basic Specifications

  • Product Model
    Close Type
  • Body / Option
    Opening Stopper Available
  • Main body: option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

Drum with excellent corrosion resistance, durability and cleanability.
[Features]
· Tight-head type.
· Closed head (top cannot be removed).
· With plugs.
· 50 L to 200 L models come with one large and one small plug. 20 L models come with a large plug only.
· Range includes products for use with hazardous materials (UN certified products).
[Applications]
· For storing and transporting liquids.

Part Number
KD-020 SALE
KD-050 SALE
KD-100 SALE
KD-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Top Board Lever Trusco Code Accessories Mass
(kg)
Amount Of Content

฿ 13,505.00

฿ 12,424.60

DRUMS 1 Piece(s) 12 Day(s) ~ 49 286 350 20 291-9061 Large Plug x 1 pc 3 1 pc.

฿ 19,479.00

฿ 17,920.68

DRUMS 1 Piece(s) 12 Day(s) 50 ~ 99 390 490 50 291-9079 Large Plug / Small Plug x 1 Each 11 1 pc.

฿ 25,605.00

฿ 23,556.60

DRUMS 1 Piece(s) 12 Day(s) 100 ~ 199 450 717 100 291-9087 Large Plug / Small Plug x 1 Each 15 1 pc.

฿ 39,956.00

฿ 36,759.52

DRUMS 1 Piece(s) 40 Day(s) 200 567 895 200 291-9095 Large Plug / Small Plug x 1 Each 29 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1