(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Spray Gun (Flexible Type) (TSG-500G)

Spray Container, Spray Gun (Flexible Type) (TSG-500G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-500G
TSG-500G-B
TSG-500G-GN
TSG-500G-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 265.43

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Orange 284-5440 1 pc.

฿ 244.00

SPRAY BOTTLES 1 Piece(s) Same day Blue 381-8250 1 pc.

฿ 244.00

SPRAY BOTTLES 1 Piece(s) Same day Green 381-8276 1 pc.

฿ 254.00

SPRAY BOTTLES 1 Piece(s) Same day Yellow 381-8268 1 pc.

Basic Specifications

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Width(mm)
    80
  • Depth(mm)
    115
  • Height(mm)
    240
  • Main body: option
    Main Body
  • Mass(g)
    78
  • Material
    Polypropylene (PP)
  • Discharge Quantity(cc)
    1.1
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.

Product Description

A 500 ml spray container which can spray even turned sideways or reversed.
[Features]
· It can be used as a liquid sprayer for water-soluble liquids.
· Features outstanding durability.
· Can be used repeatedly by refiling the liquid.
· A bottle shape with excellent stability.
· Discharge rate: 1.1 cc spray type.
[Applications]
· For cleaning, deodorization, disinfection and sterilization.

Part Number
TSG-500G
TSG-500G-B
TSG-500G-GN
TSG-500G-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 265.43

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Orange 284-5440 1 pc.

฿ 244.00

SPRAY BOTTLES 1 Piece(s) Same day Blue 381-8250 1 pc.

฿ 244.00

SPRAY BOTTLES 1 Piece(s) Same day Green 381-8276 1 pc.

฿ 254.00

SPRAY BOTTLES 1 Piece(s) Same day Yellow 381-8268 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be sprayed sideways, even in the opposite direction.
●Liquid leak does not occur even if the bottle is defeated.

Specification

●Capacity(ml):500
●Diameter x H(mm):89.2 x 236
●SPQ(piece):30
●Discharge Rate: 1.1cc

Materials

●Main Part: Polypropylene(PP)
●Bottles: Polypropylene(PP)

Warning

●Cannot be used for solvent type fluid or liquids.