(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Spray Gun 500/1000 (TSG-500-B)

Spray Container, Spray Gun 500/1000 (TSG-500-B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-500
TSG-500-B
TSG-500-GN
TSG-500-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 219.00

SPRAY BOTTLES 1 Piece(s) Same day Orange 284-5431 1 pc.

฿ 219.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Blue 381-8225 1 pc.

฿ 219.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Green 381-8241 1 pc.

฿ 219.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Yellow 381-8233 1 pc.

Basic Specifications

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Width(mm)
    101.6
  • Depth(mm)
    131.6
  • Height(mm)
    238.1
  • Main body: option
    Main Body
  • Mass(g)
    90
  • Material
    Polypropylene (PP)
  • Discharge Quantity(cc)
    1.1
  • Scale gradation(ml)
    50
  • Notes
    Cannot use with solvent-based liquid.
  • Amount Of Content
    1 pc.

Product Description

Polypropylene bottles of 500 ml and 1,000 ml that can be selected according to the use.
[Features]
· Discharge rate: 1.1 cc spray type container.
· It can be used as a liquid sprayer for water-soluble liquids.
· Excellent durability enables it to be repeatedly refilled with liquid for use.
· A bottle shape with excellent stability.
· It can be changed from the mist type to the jet type.
[Applications]
· Used for water-soluble liquids for cleaning, deodorizing, disinfection and sterilization.

Part Number
TSG-500
TSG-500-B
TSG-500-GN
TSG-500-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 219.00

SPRAY BOTTLES 1 Piece(s) Same day Orange 284-5431 1 pc.

฿ 219.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Blue 381-8225 1 pc.

฿ 219.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Green 381-8241 1 pc.

฿ 219.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Yellow 381-8233 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be changed from a mist state to a jet state.

Specification

●Discharge Rate(TSG-500): 1.1cc 
●Discharge Rate(TSG-800): 1.1cc
●Discharge Rate(TSG-1000): 2.3cc 
●Scale Interval: 50ml

Materials

●Main Part: Polypropylene(PP)
●Bottles: Polypropylene(PP)

Warning

●Cannot be used for solvent type fluid or liquids.