(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Accumulator-type Atomizer Meister (Brass Nozzle) (NO726)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO2200
NO2260
NO726
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Capacity Details
(ml)
Mass
(g)
Nozzle Type Trusco Code Amount Of Content

฿ 492.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) 1,001 ~ 173 140 310 2000 440 Standard 355-8347 1 pc.

฿ 668.00

SPRAY BOTTLES 1 Piece(s) Same day 1,001 ~ 405 140 310 2000 440 Long 355-8355 1 pc.

฿ 371.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) 1000 115 115 280 1000 350 Standard 355-8363 1 pc.

Basic Specifications

  • Nozzle
    With Nozzle
  • Single Discharge Rate
    3.5
  • Body / Option
    Main Body
  • Upper Temperature Limit(°C)
    -7~40
  • Material: Container
    Polyethylene (PE)
  • Material: Body
    Polypropylene (PP)
  • Material: Nozzle
    Brass, PP
  • Amount Of Content
    1 pc.

Product Description

· Nozzle: With Nozzle
· Single Discharge Quantity: 3.5
· Main Body Option: Main Body
· Heat Resistant Temperature (°c): -7~40
· Container Material: Polyethylene (PE)

Part Number
NO2200
NO2260
NO726
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Width
(mm)
Depth
(mm)
Height
(mm)
Capacity Details
(ml)
Mass
(g)
Nozzle Type Trusco Code Amount Of Content

฿ 492.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) 1,001 ~ 173 140 310 2000 440 Standard 355-8347 1 pc.

฿ 668.00

SPRAY BOTTLES 1 Piece(s) Same day 1,001 ~ 405 140 310 2000 440 Long 355-8355 1 pc.

฿ 371.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) 1000 115 115 280 1000 350 Standard 355-8363 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can spray upward, sideways, upside down without leaving any liquid to the end.

Specification

●SPQ(piece):12

Materials

●Main Body: Polypropylene(PP)
●Container: Polyethylene(PE)
●Nozzle: Brass/PP