- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spray Container, Pressurized Fully Automatic Spray (Resin Made)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of NO626
-
- Capacity(ml)
- 1000
-
- Nozzle
- With Nozzle
-
- Width(mm)
- 110
-
- Depth(mm)
- 110
-
- Height(mm)
- 285
-
- Capacity Details(ml)
- 1000
-
- Mass(g)
- 330
-
- Body / Option
- Main Body
-
- Trusco Code
- 215-1367
-
- Upper Temperature Limit(°C)
- -7~40
-
- Material: Container
- Polyethylene (PE)
-
- Material: Body
- Polypropylene (PP)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 426.67
|
SPRAY BOTTLES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Capacity(ml)
- 1000
-
- Nozzle
- With Nozzle
-
- Width(mm)
- 110
-
- Depth(mm)
- 110
-
- Height(mm)
- 285
-
- Capacity Details(ml)
- 1000
-
- Mass(g)
- 330
-
- Body / Option
- Main Body
-
- Trusco Code
- 215-1367
-
- Upper Temperature Limit(°C)
- -7~40
-
- Material: Container
- Polyethylene (PE)
-
- Material: Body
- Polypropylene (PP)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Lever lock button for continuous spraying.
· Can be used with the separately sold brass nozzle (NO0901).
Specifications of NO626
-
- Capacity(ml)
- 1000
-
- Nozzle
- With Nozzle
-
- Width(mm)
- 110
-
- Depth(mm)
- 110
-
- Height(mm)
- 285
-
- Capacity Details(ml)
- 1000
-
- Mass(g)
- 330
-
- Body / Option
- Main Body
-
- Trusco Code
- 215-1367
-
- Upper Temperature Limit(°C)
- -7~40
-
- Material: Container
- Polyethylene (PE)
-
- Material: Body
- Polypropylene (PP)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 426.67
|
SPRAY BOTTLES
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Lever lock button for continuous spraying is attached.Specification
●Capacity(ml):1000
●Diameter x H(mm):110 x 285
●SPQ(piece):48Materials
●Trigger: Polypropylene(PP)
●Bottle: Polyethylene(PE)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?