(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Diamond Spray Yodel (505)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
505
520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Mass
(g)
Nozzle Type Trusco Code Material: nozzle pipe Features Amount Of Content

฿ 264.09

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 130 203 95 Standard 295-0286 - Rotating the nozzle can adjust the mist angle. 1 pc.

฿ 453.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 274 242 120 Long 295-0294 Brass (Chrome plated) - 1 pc.

Basic Specifications

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Color
    Yellow
  • Width(mm)
    105
  • Main body: option
    Main Body
  • Discharge Quantity(cc)
    1
  • Material: container
    Polyethylene (PE)
  • Material: Main body
    Polypropylene (PP)
  • Caution
    Not suitable for hot water or paint of 60°C or more
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy-to-use handle operation; fine mist can be sprayed.
[Applications]
· Home gardening, disinfection, etc.

Part Number
505
520
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Mass
(g)
Nozzle Type Trusco Code Material: nozzle pipe Features Amount Of Content

฿ 264.09

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 130 203 95 Standard 295-0286 - Rotating the nozzle can adjust the mist angle. 1 pc.

฿ 453.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 274 242 120 Long 295-0294 Brass (Chrome plated) - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1