(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Diamond Spray Swing 500 (705-02)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
705-01
705-02
705-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Amount Of Content

฿ 300.00

SPRAY BOTTLES 1 Piece(s) Same day Red Red 295-0324 1 pc.

฿ 300.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Green Green 295-0332 1 pc.

฿ 324.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Other Ivory 295-0341 1 pc.

Basic Specifications

  • Capacity(ml)
    500
  • Nozzle
    With nozzle
  • Width(mm)
    93.5
  • Depth(mm)
    119.5
  • Height(mm)
    206
  • Mass(g)
    102
  • Main body: option
    Main Body
  • Discharge Quantity(cc)
    1
  • Material: container
    PET Plastic
  • Material: Main body
    Polypropylene (PP)
  • Material: suction hose
    Silicon Rubber
  • Caution
    Hot water and paint at 55°C or higher cannot be used
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy-to-use handle operation; mist can be sprayed at any angle.
[Applications]
· Home gardening, disinfection, etc.

Part Number
705-01
705-02
705-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details Trusco Code Amount Of Content

฿ 300.00

SPRAY BOTTLES 1 Piece(s) Same day Red Red 295-0324 1 pc.

฿ 300.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Green Green 295-0332 1 pc.

฿ 324.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Other Ivory 295-0341 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy-to-use handle fog at any angle with handle operation.

Specification

●Capacity(ml):500
●SPQ(piece):12
●Discharge Rate: 1ml

Materials

●Main Body: Polypropylene(PP)
●Bottles: PET Resin

Warning

●Hot water of 55°C or higher/paint etc. not possible.