(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Spray Container, Diamond Spray Excellent Long Nozzle (3550-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3550-01
3550-02
3558-01
3558-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Color Details Mass
(g)
Trusco Code Amount Of Content

฿ 716.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) 500 Blue Light blue 130 397-7102 1 pc.

฿ 773.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) 500 Other Ivory 130 397-7111 1 pc.

฿ 883.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) 1000 Blue Light blue 150 397-7129 1 pc.

฿ 883.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 1000 Other Ivory 150 397-7137 1 pc.

Basic Specifications

  • Nozzle
    With nozzle
  • Width(mm)
    269
  • Depth(mm)
    102
  • Height(mm)
    245
  • Main body: option
    Main Body
  • Discharge Quantity(cc)
    1
  • Material: container
    Polyethylene (PE)
  • Material: Main body
    Special Glass Fiber Reinforced Polypropylene (PP)
  • Material: nozzle pipe
    Brass (with Nickel Plated Base)
  • Accessory
    Replacement Packing/Seal
  • Caution
    Hydrochloric acid, sulfur, and 60°C or more liquid cannot be used.
  • Amount Of Content
    1 pc.

Product Description

Spray bottle that can be used with organic solvents.
[Features]
· The main body is differently colored (2 colors) to enable color-coding.
· World's first plastic trigger type for organic solvent misting.
· Greater cost reduction achieved by spraying the stock solution than from using the aerosol type spray.
· Since it does not use spraying gas, it is environmentally friendly and reduces the labor and cost of disposing of empty cans.
· Enables accurate spraying at the spot aimed for thanks to the 18 cm angled nozzle.
[Applications]
· Ideal for thinner, parts cleaner, corrosion inhibitor, and other organic solvent spraying work.

Part Number
3550-01
3550-02
3558-01
3558-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Color Details Mass
(g)
Trusco Code Amount Of Content

฿ 716.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) 500 Blue Light blue 130 397-7102 1 pc.

฿ 773.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) 500 Other Ivory 130 397-7111 1 pc.

฿ 883.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) 1000 Blue Light blue 150 397-7129 1 pc.

฿ 883.00

SPRAY BOTTLES 1 Piece(s) 10 Day(s) 1000 Other Ivory 150 397-7137 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Organic solvent type liquid can be sprayed.

Specification

●SPQ(piece):12
●Discharge Rate: 1ml

Materials

●Main Body: Special Glass Fiber Reinforced Polypropylene(PP)
●Container: Polyethylene(PE)
●Nozzle: Brass(nickel plate)

Warning

●Hydrochloric acid/sulfuric acid etc. and fluid or liquid at 60°C or more can not be used