(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Diamond Spray Excellent (3530-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3530-01
3530-02
3538-01
3538-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Width
(mm)
Depth
(mm)
Height
(mm)
Color Details Mass
(g)
Trusco Code Amount Of Content

฿ 648.00

SPRAY BOTTLES 1 Piece(s) Same day 500 Blue 95 172 223.5 Light blue 120 295-0235 1 pc.

฿ 648.00

SPRAY BOTTLES 1 Piece(s) Same day 500 Other 95 172 223.5 Ivory 120 295-0243 1 pc.

฿ 678.00

SPRAY BOTTLES 1 Piece(s) Same day 1000 Blue 176 104 282 Light blue 145 330-1893 1 pc.

฿ 751.00

SPRAY BOTTLES 1 Piece(s) Same day 1000 Other 176 104 282 Ivory 145 330-1907 1 pc.

Basic Specifications

  • Nozzle
    With nozzle
  • Main body: option
    Main Body
  • Discharge Quantity(cc)
    1
  • Material: container
    Polyethylene (PE)
  • Material: Main body
    Special Glass Fiber Reinforced Polypropylene (PP)
  • Material: nozzle pipe
    Brass (with Nickel Plated Base)
  • Accessory
    Nozzle Gasket Set (No.91302)
  • Caution
    Not suitable for liquids of 60°C or more
  • Amount Of Content
    1 pc.

Product Description

Spray bottle that can be used with organic solvents.
[Features]
· The main body is in two colors to enable color-coding.
· Featuring a special solvent-resistant design, this is the world's first plastic trigger type that can be used with organic solvents.
· Greater cost reduction achieved by spraying the stock solution than from using the aerosol type spray.
· Since it does not use spraying gas, it is environmentally friendly and reduces the labor and cost of disposing of empty cans.
· Spraying is possible even in detailed areas by inserting the 8 cm straight nozzle.
[Applications]
· Ideal for thinner, parts cleaner, corrosion inhibitor, and other organic solvent spraying work.

Part Number
3530-01
3530-02
3538-01
3538-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Color Width
(mm)
Depth
(mm)
Height
(mm)
Color Details Mass
(g)
Trusco Code Amount Of Content

฿ 648.00

SPRAY BOTTLES 1 Piece(s) Same day 500 Blue 95 172 223.5 Light blue 120 295-0235 1 pc.

฿ 648.00

SPRAY BOTTLES 1 Piece(s) Same day 500 Other 95 172 223.5 Ivory 120 295-0243 1 pc.

฿ 678.00

SPRAY BOTTLES 1 Piece(s) Same day 1000 Blue 176 104 282 Light blue 145 330-1893 1 pc.

฿ 751.00

SPRAY BOTTLES 1 Piece(s) Same day 1000 Other 176 104 282 Ivory 145 330-1907 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Organic solvent system can be sprayed.

Specification

●SPQ(piece):12
●Discharge Rate: 1ml

Materials

●Main Body: Special Glass Fiber Reinforced Polypropylene(PP)
●Container: Polyethylene(PE)
●Nozzle: Brass(nickel plate)

Warning

●Do not use fluid or liquids above 60°C.