(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Container, Diamond Spray Alpha (55002)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
55001
55002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 472.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Red 324-9204 1 pc.

฿ 472.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Green 324-9212 1 pc.

Basic Specifications

  • Capacity(ml)
    1000
  • Nozzle
    With nozzle
  • Width(mm)
    118
  • Depth(mm)
    146
  • Height(mm)
    280
  • Mass(g)
    187
  • Main body: option
    Main Body
  • Discharge Quantity(cc)
    2
  • Material: container
    Polyethylene (PE)
  • Material: Main body
    Polypropylene (PP)
  • Accessory
    Syringe
  • Caution
    Not suitable for hot water or paint of 60°C or more
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Easy-to-use handle operation; fine mist can be sprayed.
[Applications]
· For home gardening, cleaners, disinfection, etc.

Part Number
55001
55002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 472.00

SPRAY BOTTLES 1 Piece(s) 1 Day(s) Red 324-9204 1 pc.

฿ 472.00

SPRAY BOTTLES 1 Piece(s) 12 Day(s) Green 324-9212 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy-to-use handle steering wheel operation gives a fine mist.

Specification

●Capacity(ml):1000
●SPQ(piece):12
●Discharge Rate: 2ml

Materials

●Main Body: Polypropylene(PP) 
●Container: Polyethylene(PE)

Accessories

●Syringe

Warning

●Hot water of 60°C or more/paint etc. are not possible.