(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container, Transparent Type (TMK-40TM)

Mesh Container, Transparent Type (TMK-40TM)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMK-40TM
TMK-54TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,151.75

MESH CONTAINERS 1 Piece(s) 1 Day(s) 650 440 40 200 570 360 188 329-0221 1740 1 pc.

฿ 1,434.29

MESH CONTAINERS 1 Piece(s) 1 Day(s) 605 438 54 298 503 348 291 329-0239 2190 1 pc.

Basic Specifications

  • Color
    Semi-Transparent
  • Material (Main Body)
    Polypropylene
  • Product Type
    Mesh container
  • Features
    This is a basket type with good air and water permeability. Empty boxes can be stacked up in the nesting method and stored with conserved space. It is translucent, so contents can be checked from the outside.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· This is a basket type with good air and water permeability.
· Empty boxes can be stacked up in the nesting method and stored with conserved space.
· It is translucent, so contents can be checked from the outside.

Part Number
TMK-40TM
TMK-54TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Outer Diameter Depth
(mm)
Capacity
(L)
Outer Diameter Height
(mm)
Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,151.75

MESH CONTAINERS 1 Piece(s) 1 Day(s) 650 440 40 200 570 360 188 329-0221 1740 1 pc.

฿ 1,434.29

MESH CONTAINERS 1 Piece(s) 1 Day(s) 605 438 54 298 503 348 291 329-0239 2190 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1