(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container "Santainer" B Type (SK-B21-OR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-B18-4-BL
SK-B20-BL
SK-B21-OR
SK-B25-BL
SK-B25-OR
SK-B40-2-GR
SK-B50-BL
SK-B50-OR
SK-B80-BL
SK-B80-OR
SK-B150-BL
SK-B300-BL
SK-B400-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Color Major Diameter Depth
(mm)
Material (Body) Capacity
(L)
Major Diameter Height
(mm)
Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Mass
(g)
JAN Code Trusco Code Compatible Card Holder (Sold Separately) Features Amount Of Content

฿ 1,117.28

MESH CONTAINERS 1 Piece(s) 12 Day(s) 628 Light Blue 439 Polypropylene 29.9 136 581 392 119 1480 4983049241855 342-4677 Both Short Sides 10 Types, Single Long Side 4 Type A full mesh stacking type. 1 pc.

฿ 972.62

MESH CONTAINERS 1 Piece(s) 12 Day(s) 708 Light Blue 460 Polyethylene 18.9 83 646 406 62 1060 4983049202054 342-4685 One Long Side 4 Type A full mesh stacking type. 1 pc.

฿ 973.75

MESH CONTAINERS 1 Piece(s) 10 Day(s) 493 Orange 315 Polypropylene 20.4 178 435 275 160 980 4983049202139 342-4693 One Short Side 2/4 Type A full mesh stacking type. 1 pc.

฿ 715.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 520 Light Blue 363 Polyethylene 23.8 158 478 321 142 1200 4983049202559 342-4707 One Long Side 4 Type, Both Long Sides 22-B Type A full mesh stacking type. 1 pc.

฿ 715.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 520 Orange 363 Polyethylene 23.8 158 478 321 142 1200 4983049202535 342-4715 One Long Side 4 Type, Both Long Sides 22-B Type A full mesh stacking type. 1 pc.

฿ 1,252.17

MESH CONTAINERS 1 Piece(s) 10 Day(s) 622 Green 462 Polyethylene 45 196 571 412 180 1730 4983049224063 342-4723 - A full mesh stacking type. 1 pc.

฿ 1,034.00

MESH CONTAINERS 1 Piece(s) 10 Day(s) 521 Light Blue 364 Polyethylene 47.2 305 479 322 290 1930 4983049224759 342-4731 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 1,034.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 521 Orange 364 Polyethylene 47.2 305 479 322 290 1930 4983049224735 342-4740 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 1,714.49

MESH CONTAINERS 1 Piece(s) 12 Day(s) 619 Light Blue 429 Polyethylene 68.8 319 573 383 298 2700 4983049228054 342-4758 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 1,711.49

MESH CONTAINERS 1 Piece(s) 10 Day(s) 619 Orange 429 Polyethylene 68.8 319 573 383 298 2700 4983049228030 342-4766 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 3,966.46

MESH CONTAINERS 1 Piece(s) 10 Day(s) 820 Light Blue 570 Polyethylene 161.4 428 758 508 401 4940 4983049281554 342-4669 Both Sides Short, Model 4 A full mesh stacking type. 1 pc.

฿ 7,458.99

MESH CONTAINERS 1 Piece(s) 12 Day(s) 925 Blue 665 Polyethylene 273.5 570 840 575 540 7800 4983049230057 356-2735 Both Sides Short, Model 6 A full mesh stacking type. 1 pc.

฿ 10,310.00

MESH CONTAINERS 1 Piece(s) 40 Day(s) 1065 Blue 770 Polyethylene 410 624 980 680 590 9500 - 452-9308 Both Short Sides 6 Type (Welding) A full mesh stacking container. 1 pc.

Basic Specifications

Product Description

A mesh container that is lightweight and improves workability.
[Features]
·stacking container.
·It contributes to the improvement of product quality because it is rust-free, hygienic, and inexpensive.
·The high air permeability and fine mesh size make it possible to transport vegetables while maintaining their high quality.
·Stable stacking.
[Applications]
·You can put crops such as onions and potatoes in it and carry it, and the soil will fall from the bottom.

Part Number
SK-B18-4-BL
SK-B20-BL
SK-B21-OR
SK-B25-BL
SK-B25-OR
SK-B40-2-GR
SK-B50-BL
SK-B50-OR
SK-B80-BL
SK-B80-OR
SK-B150-BL
SK-B300-BL
SK-B400-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Color Major Diameter Depth
(mm)
Material (Body) Capacity
(L)
Major Diameter Height
(mm)
Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Mass
(g)
JAN Code Trusco Code Compatible Card Holder (Sold Separately) Features Amount Of Content

฿ 1,117.28

MESH CONTAINERS 1 Piece(s) 12 Day(s) 628 Light Blue 439 Polypropylene 29.9 136 581 392 119 1480 4983049241855 342-4677 Both Short Sides 10 Types, Single Long Side 4 Type A full mesh stacking type. 1 pc.

฿ 972.62

MESH CONTAINERS 1 Piece(s) 12 Day(s) 708 Light Blue 460 Polyethylene 18.9 83 646 406 62 1060 4983049202054 342-4685 One Long Side 4 Type A full mesh stacking type. 1 pc.

฿ 973.75

MESH CONTAINERS 1 Piece(s) 10 Day(s) 493 Orange 315 Polypropylene 20.4 178 435 275 160 980 4983049202139 342-4693 One Short Side 2/4 Type A full mesh stacking type. 1 pc.

฿ 715.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 520 Light Blue 363 Polyethylene 23.8 158 478 321 142 1200 4983049202559 342-4707 One Long Side 4 Type, Both Long Sides 22-B Type A full mesh stacking type. 1 pc.

฿ 715.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 520 Orange 363 Polyethylene 23.8 158 478 321 142 1200 4983049202535 342-4715 One Long Side 4 Type, Both Long Sides 22-B Type A full mesh stacking type. 1 pc.

฿ 1,252.17

MESH CONTAINERS 1 Piece(s) 10 Day(s) 622 Green 462 Polyethylene 45 196 571 412 180 1730 4983049224063 342-4723 - A full mesh stacking type. 1 pc.

฿ 1,034.00

MESH CONTAINERS 1 Piece(s) 10 Day(s) 521 Light Blue 364 Polyethylene 47.2 305 479 322 290 1930 4983049224759 342-4731 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 1,034.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 521 Orange 364 Polyethylene 47.2 305 479 322 290 1930 4983049224735 342-4740 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 1,714.49

MESH CONTAINERS 1 Piece(s) 12 Day(s) 619 Light Blue 429 Polyethylene 68.8 319 573 383 298 2700 4983049228054 342-4758 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 1,711.49

MESH CONTAINERS 1 Piece(s) 10 Day(s) 619 Orange 429 Polyethylene 68.8 319 573 383 298 2700 4983049228030 342-4766 Both Long Sides 22 Type-B A full mesh stacking type. 1 pc.

฿ 3,966.46

MESH CONTAINERS 1 Piece(s) 10 Day(s) 820 Light Blue 570 Polyethylene 161.4 428 758 508 401 4940 4983049281554 342-4669 Both Sides Short, Model 4 A full mesh stacking type. 1 pc.

฿ 7,458.99

MESH CONTAINERS 1 Piece(s) 12 Day(s) 925 Blue 665 Polyethylene 273.5 570 840 575 540 7800 4983049230057 356-2735 Both Sides Short, Model 6 A full mesh stacking type. 1 pc.

฿ 10,310.00

MESH CONTAINERS 1 Piece(s) 40 Day(s) 1065 Blue 770 Polyethylene 410 624 980 680 590 9500 - 452-9308 Both Short Sides 6 Type (Welding) A full mesh stacking container. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a stacking type of the whole mesh.