(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container Box Type (SK-9A-2-YE)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-6A-3-GLL
SK-9A-1-GLL
SK-9A-2-GLL
SK-9A-2-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Capacity
(L)
Major Diameter Height
(mm)
Inner Dimensions Height
(mm)
Mass
(g)
JAN Code Trusco Code Compatible Card Holder (Sold Separately) Amount Of Content

฿ 648.02

MESH CONTAINERS 1 Piece(s) 10 Day(s) Light Gray 6.3 95 78 520 4983049326149 439-0920 Both Short Sides 21/55/56-A Type 1 pc.

฿ 561.15

MESH CONTAINERS 1 Piece(s) 12 Day(s) Light Gray 8.7 126 110 615 4983049320864 423-5177 Both Short Sides 2/4/10 Type 1 pc.

฿ 675.32

MESH CONTAINERS 1 Piece(s) 5 Day(s) Light Gray 8.7 126 110 730 4983049320918 423-5185 Both Short Sides 2/4/10 Type 1 pc.

฿ 675.32

MESH CONTAINERS 1 Piece(s) 10 Day(s) Yellow 8.7 126 110 730 4983049320932 423-5193 Both Short Sides 2/4/10 Type 1 pc.

Basic Specifications

  • Major Diameter Frontage(mm)
    361
  • Major Diameter Depth(mm)
    272
  • Material (Body)
    Polypropylene
  • Product Model
    Mesh Container
  • Inner Dimensions Frontage(mm)
    306
  • Inner Dimensions Depth(mm)
    231
  • Features
    A full mesh stacking type.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A fully meshed stacking type.

Part Number
SK-6A-3-GLL
SK-9A-1-GLL
SK-9A-2-GLL
SK-9A-2-YE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Capacity
(L)
Major Diameter Height
(mm)
Inner Dimensions Height
(mm)
Mass
(g)
JAN Code Trusco Code Compatible Card Holder (Sold Separately) Amount Of Content

฿ 648.02

MESH CONTAINERS 1 Piece(s) 10 Day(s) Light Gray 6.3 95 78 520 4983049326149 439-0920 Both Short Sides 21/55/56-A Type 1 pc.

฿ 561.15

MESH CONTAINERS 1 Piece(s) 12 Day(s) Light Gray 8.7 126 110 615 4983049320864 423-5177 Both Short Sides 2/4/10 Type 1 pc.

฿ 675.32

MESH CONTAINERS 1 Piece(s) 5 Day(s) Light Gray 8.7 126 110 730 4983049320918 423-5185 Both Short Sides 2/4/10 Type 1 pc.

฿ 675.32

MESH CONTAINERS 1 Piece(s) 10 Day(s) Yellow 8.7 126 110 730 4983049320932 423-5193 Both Short Sides 2/4/10 Type 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1