(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San-Tainer A (SK-A25H-BL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SK-A25H-BL
SK-A50H-BL
SK-A50H-OR
SK-A80H-BL
SK-A80H-OR
SK-A120H-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Color Major Diameter Depth
(mm)
Material (Body) Capacity
(L)
Major Diameter Height
(mm)
Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 977.94

MESH CONTAINERS 1 Piece(s) 12 Day(s) 530 Blue 368 Polyethylene 27.6 197 444 295 163 1350 342-4618 1 pc.

฿ 1,653.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 560 Blue 390 Polypropylene 44.3 283 478 308 255 2180 342-4626 1 pc.

฿ 1,653.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 560 Orange 390 Polypropylene 44.3 283 478 308 255 2180 342-4634 1 pc.

฿ 2,267.71

MESH CONTAINERS 1 Piece(s) 1 Day(s) 664 Blue 468 Polypropylene 75.2 333 570 370 305 3110 342-4642 1 pc.

฿ 2,267.71

MESH CONTAINERS 1 Piece(s) 1 Day(s) 664 Orange 468 Polypropylene 75.2 333 570 370 305 3110 342-4651 1 pc.

฿ 4,348.65

MESH CONTAINERS 1 Piece(s) 1 Day(s) 808 Blue 553 Polypropylene 119.6 370 692 447 302 4640 342-4600 1 pc.

Basic Specifications

  • Product Model
    Mesh Container
  • Features
    It can be stacked by nesting and handle as well. Easily operated and superior storage efficiency when empty.
  • Amount Of Content
    1 pc.

Product Description

A mesh container with mesh on all sides.
[Features]
·By attaching handles to both short sides, it is possible to perform both stacking and nesting.
·It is easy to operate and has excellent storage efficiency when the box is empty.
[Applications]
·A container for agricultural products and fish.

Part Number
SK-A25H-BL
SK-A50H-BL
SK-A50H-OR
SK-A80H-BL
SK-A80H-OR
SK-A120H-BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Color Major Diameter Depth
(mm)
Material (Body) Capacity
(L)
Major Diameter Height
(mm)
Inner Dimensions Frontage
(mm)
Inner Dimensions Depth
(mm)
Inner Dimensions Height
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 977.94

MESH CONTAINERS 1 Piece(s) 12 Day(s) 530 Blue 368 Polyethylene 27.6 197 444 295 163 1350 342-4618 1 pc.

฿ 1,653.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 560 Blue 390 Polypropylene 44.3 283 478 308 255 2180 342-4626 1 pc.

฿ 1,653.00

MESH CONTAINERS 1 Piece(s) 1 Day(s) 560 Orange 390 Polypropylene 44.3 283 478 308 255 2180 342-4634 1 pc.

฿ 2,267.71

MESH CONTAINERS 1 Piece(s) 1 Day(s) 664 Blue 468 Polypropylene 75.2 333 570 370 305 3110 342-4642 1 pc.

฿ 2,267.71

MESH CONTAINERS 1 Piece(s) 1 Day(s) 664 Orange 468 Polypropylene 75.2 333 570 370 305 3110 342-4651 1 pc.

฿ 4,348.65

MESH CONTAINERS 1 Piece(s) 1 Day(s) 808 Blue 553 Polypropylene 119.6 370 692 447 302 4640 342-4600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Nesting and stacking by handles are also possible.