(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container SB Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 721.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-9-B
SB-9-Y
SB-12-B
SB-12-Y
SB-23-B
SB-23-Y
SB-45-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Color Outer Diameter Depth
(mm)
Material (Main Body) Capacity
(L)
Outer Diameter Height
(mm)
Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
JAN Code Trusco Code Mass
(g)
OP (Color Symbol) Applicable Card Inserter (sold separately) Amount Of Content

฿ 721.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) 370 Blue 282 Polypropylene 8.2 125 310 235 109 4979182340098 437-2310 560 B P(2)・R 1 pc.

฿ 721.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) 370 Yellow 282 Polypropylene 8.2 125 310 235 109 4979182340104 437-2328 560 Y P(2)・R 1 pc.

฿ 850.56

MESH CONTAINERS 1 Piece(s) 10 Day(s) 365 Blue 270 Polypropylene 10.8 168 307 232 147 4979182340128 511-6503 750 B M(2) 1 pc.

฿ 853.56

MESH CONTAINERS 1 Piece(s) 12 Day(s) 365 Yellow 270 Polypropylene 10.8 168 307 232 147 4979182340128 511-6511 750 Y M(2) 1 pc.

฿ 1,469.59

MESH CONTAINERS 1 Piece(s) 12 Day(s) 516 Blue 359 Polyethylene 22.1 161 480 320 141 4979182340135 437-2280 1415 B - 1 pc.

฿ 1,468.82

MESH CONTAINERS 1 Piece(s) 10 Day(s) 516 Yellow 359 Polyethylene 22.1 161 480 320 141 4979182340142 437-2298 1415 Y Long Face I Screw Fixed 1 pc.

฿ 1,955.44

MESH CONTAINERS 1 Piece(s) 10 Day(s) 524 Yellow 365 Polyethylene 45.1 309 477 317 290 4979182340159 437-2301 2050 Y - 1 pc.

Basic Specifications

  • Product Type
    Mesh container
  • Features
    A container of a standard pallet size which can be a T11 (1,100 x 1,100 mm) module. Meshed for breathability and can be used for agricultural products, various types of foods, and industrial parts.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A container that can be used as a standard pallet size T11 (1100 × 1100 mm) module.
· Made of mesh, this series is breathable and can be used for various applications, such as for agricultural products, various foods, industrial parts, etc.

Part Number
SB-9-B
SB-9-Y
SB-12-B
SB-12-Y
SB-23-B
SB-23-Y
SB-45-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer Diameter Frontage
(mm)
Color Outer Diameter Depth
(mm)
Material (Main Body) Capacity
(L)
Outer Diameter Height
(mm)
Internal dimensions frontage
(mm)
Internal dimensions depth
(mm)
Internal dimensions height
(mm)
JAN Code Trusco Code Mass
(g)
OP (Color Symbol) Applicable Card Inserter (sold separately) Amount Of Content

฿ 721.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) 370 Blue 282 Polypropylene 8.2 125 310 235 109 4979182340098 437-2310 560 B P(2)・R 1 pc.

฿ 721.00

MESH CONTAINERS 1 Piece(s) 12 Day(s) 370 Yellow 282 Polypropylene 8.2 125 310 235 109 4979182340104 437-2328 560 Y P(2)・R 1 pc.

฿ 850.56

MESH CONTAINERS 1 Piece(s) 10 Day(s) 365 Blue 270 Polypropylene 10.8 168 307 232 147 4979182340128 511-6503 750 B M(2) 1 pc.

฿ 853.56

MESH CONTAINERS 1 Piece(s) 12 Day(s) 365 Yellow 270 Polypropylene 10.8 168 307 232 147 4979182340128 511-6511 750 Y M(2) 1 pc.

฿ 1,469.59

MESH CONTAINERS 1 Piece(s) 12 Day(s) 516 Blue 359 Polyethylene 22.1 161 480 320 141 4979182340135 437-2280 1415 B - 1 pc.

฿ 1,468.82

MESH CONTAINERS 1 Piece(s) 10 Day(s) 516 Yellow 359 Polyethylene 22.1 161 480 320 141 4979182340142 437-2298 1415 Y Long Face I Screw Fixed 1 pc.

฿ 1,955.44

MESH CONTAINERS 1 Piece(s) 10 Day(s) 524 Yellow 365 Polyethylene 45.1 309 477 317 290 4979182340159 437-2301 2050 Y - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1