(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container ST Type / FS Type (FS-20-B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS-20-B
ST-M9A-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Capacity
(L)
Major Diameter Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Compatible Card Holder (Sold Separately) Amount Of Content

฿ 1,737.02

MESH CONTAINERS 1 Piece(s) 12 Day(s) 630 440 47 220 582 392 202 382-2800 2100 Plate 120X50 1 pc.

฿ 595.29

MESH CONTAINERS 5 Piece(s) 5 Day(s) 360 270 8 126 306 231 111 503-6640 570 ST-2、ST-3 1 pc.

Basic Specifications

  • Color
    Blue
  • Material (Body)
    Polypropylene
  • Product Model
    Mesh Container
  • Features
    Can be used for a wide range of applications including harvesting fruit and vegetables to their transportation and storage.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used for a wide range of applications, including gathering of fruits and vegetables to transportation and storage.

Part Number
FS-20-B
ST-M9A-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter Frontage
(mm)
Major Diameter Depth
(mm)
Capacity
(L)
Major Diameter Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Trusco Code Mass
(g)
Compatible Card Holder (Sold Separately) Amount Of Content

฿ 1,737.02

MESH CONTAINERS 1 Piece(s) 12 Day(s) 630 440 47 220 582 392 202 382-2800 2100 Plate 120X50 1 pc.

฿ 595.29

MESH CONTAINERS 5 Piece(s) 5 Day(s) 360 270 8 126 306 231 111 503-6640 570 ST-2、ST-3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1