(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TT-101 |
TT-102 |
TT-103 |
TT-104 |
TT-111 |
TT-112 |
TT-113 |
TT-114 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 145.54 |
RUBBERROPES | 1 Piece(s) | 10 Day(s) | 6 | 0.3 | 367-7486 | 50 | 1 pc. | ||
฿ 149.25 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 6 | 0.6 | 367-7494 | 55 | 1 pc. | ||
฿ 168.25 |
RUBBER ROPES | 5 Piece(s) | 5 Day(s) | 6 | 0.9 | 367-7508 | 60 | 1 pc. | ||
฿ 167.90 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 6 | 1.2 | 367-7516 | 70 | 1 pc. | ||
฿ 141.90 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 0.3 | 367-7524 | 70 | 1 pc. | ||
฿ 160.38 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 0.6 | 367-7532 | 80 | 1 pc. | ||
฿ 181.77 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 0.9 | 367-7541 | 100 | 1 pc. | ||
฿ 211.41 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 1.2 | 367-7559 | 120 | 1 pc. |
This bobbin winding-type round rubber rope can be cut to any desired length.
[Features]
· With its elasticity and special thread weaving around the edges, this rope has high strength.
[Applications]
· Ideal for securing cargo to handcarts and bicycles.
Part Number |
---|
TT-101 |
TT-102 |
TT-103 |
TT-104 |
TT-111 |
TT-112 |
TT-113 |
TT-114 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 145.54 |
RUBBERROPES | 1 Piece(s) | 10 Day(s) | 6 | 0.3 | 367-7486 | 50 | 1 pc. | ||
฿ 149.25 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 6 | 0.6 | 367-7494 | 55 | 1 pc. | ||
฿ 168.25 |
RUBBER ROPES | 5 Piece(s) | 5 Day(s) | 6 | 0.9 | 367-7508 | 60 | 1 pc. | ||
฿ 167.90 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 6 | 1.2 | 367-7516 | 70 | 1 pc. | ||
฿ 141.90 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 0.3 | 367-7524 | 70 | 1 pc. | ||
฿ 160.38 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 0.6 | 367-7532 | 80 | 1 pc. | ||
฿ 181.77 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 0.9 | 367-7541 | 100 | 1 pc. | ||
฿ 211.41 |
RUBBER ROPES | 1 Piece(s) | 10 Day(s) | 9 | 1.2 | 367-7559 | 120 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?