(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Tube Rope (Double-ended 2-wire Key Hook) (TT-16-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • This product is made from recycled tire tubing, so there may be some variation in terms of thickness, shape and folding diameter.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-16-1
TT-18-1
TT-31-1
TT-41-1
TT-58
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 140.73

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.8 367-7648 60 1 pc.

฿ 153.41

RUBBER ROPES 1 Piece(s) 10 Day(s) 1.5 367-7656 80 1 pc.

฿ 205.94

RUBBER ROPES 1 Piece(s) 10 Day(s) 3 367-7770 160 1 pc.

฿ 250.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 4 367-7800 200 1 pc.

฿ 121.70

RUBBER ROPES 1 Piece(s) 12 Day(s) 0.3 367-7907 30 1 pc.

Basic Specifications

  • Product Model
    Rubber Band
  • Material
    Tire Tube
  • Width(mm)
    20
  • Color
    Black
  • Thickness(mm)
    2
  • Features
    Because this is a tire tube, it has elasticity and can easily secure luggage.
  • Amount Of Content
    1 pc.

Product Description

This rubber band is ideal for securing luggage, etc. onto bicycles and motorcycles.
[Features]
· Tire tubing ensures elasticity and makes it easy to fix loads in place.
· Rubber tip: Side A and B: Two-line key hook.
[Applications]
· Ideal for securing luggage, etc. onto bicycles and motorcycles.

Part Number
TT-16-1
TT-18-1
TT-31-1
TT-41-1
TT-58
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 140.73

RUBBER ROPES 1 Piece(s) 10 Day(s) 0.8 367-7648 60 1 pc.

฿ 153.41

RUBBER ROPES 1 Piece(s) 10 Day(s) 1.5 367-7656 80 1 pc.

฿ 205.94

RUBBER ROPES 1 Piece(s) 10 Day(s) 3 367-7770 160 1 pc.

฿ 250.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 4 367-7800 200 1 pc.

฿ 121.70

RUBBER ROPES 1 Piece(s) 12 Day(s) 0.3 367-7907 30 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1