(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Tube Rope (Wire Feed Hook + 1 Pc. Wire Feed Bracket)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 151.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-24
TT-25
TT-26
TT-51
TT-52
TT-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 151.62

RUBBER ROPES 1 Piece(s) 12 Day(s) 20 1 367-7711 100 1 pc.

฿ 173.65

RUBBER ROPES 1 Piece(s) 12 Day(s) 20 2 367-7737 150 1 pc.

฿ 220.32

RUBBER ROPES 1 Piece(s) 19 Day(s) 20 4 367-7745 200 1 pc.

฿ 165.71

RUBBER ROPES 1 Piece(s) 12 Day(s) 30 1 367-7826 130 1 pc.

฿ 237.90

RUBBER ROPES 1 Piece(s) 12 Day(s) 30 2 367-7834 190 1 pc.

฿ 335.22

RUBBER ROPES 5 Piece(s) 5 Day(s) 30 4 367-7842 420 1 pc.

Basic Specifications

  • Product Model
    Rubber Band
  • Material
    Tire Tube
  • Color
    Black
  • Thickness(mm)
    2
  • Features
    Because this is a tire tube, it has elasticity and can easily secure luggage.
  • Amount Of Content
    1 pc.

Product Description

Rubber band that is ideal for sheet tensioning, hood hanging, loading of luggage on two-wheeled vehicles and binding.
[Features]
· Tire tubing ensures elasticity and makes it easy to fix loads in place.
· Rubber tip: Side A: Line feed hook; Side B: Ringed.
· The size of the ring can be adjusted.
[Applications]
· Ideal for cargo vehicles.

Part Number
TT-24
TT-25
TT-26
TT-51
TT-52
TT-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 151.62

RUBBER ROPES 1 Piece(s) 12 Day(s) 20 1 367-7711 100 1 pc.

฿ 173.65

RUBBER ROPES 1 Piece(s) 12 Day(s) 20 2 367-7737 150 1 pc.

฿ 220.32

RUBBER ROPES 1 Piece(s) 19 Day(s) 20 4 367-7745 200 1 pc.

฿ 165.71

RUBBER ROPES 1 Piece(s) 12 Day(s) 30 1 367-7826 130 1 pc.

฿ 237.90

RUBBER ROPES 1 Piece(s) 12 Day(s) 30 2 367-7834 190 1 pc.

฿ 335.22

RUBBER ROPES 5 Piece(s) 5 Day(s) 30 4 367-7842 420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1