(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Tube Rope (Wide Mouth Hook) (TT-21)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-20
TT-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 119.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 1 367-7664 90 1 pc.

฿ 141.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 2 367-7702 135 1 pc.

Basic Specifications

  • Product Model
    Rubber Band
  • Material
    Tire Tube
  • Width(mm)
    20
  • Color
    Black
  • Thickness(mm)
    2
  • Features
    Because this is a tire tube, it has elasticity and can easily secure luggage.
  • Amount Of Content
    1 pc.

Product Description

This rubber band is made from reused tire tube, offering good elasticity to secure luggage easily.

[Features]
· Wide mouth hooks at both ends
· Ideal for fastening luggage on bicycles and motorcycles, hanging on hoods and even bundling applications.

Part Number
TT-20
TT-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 119.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 1 367-7664 90 1 pc.

฿ 141.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 2 367-7702 135 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because of the tire tube, there is elasticity and the luggage is easily fixable.

Specification

●Thickness(mm):2
●Color:Black
●SPQ(piece):100

Materials

●Tire Tube

Warning

●There are parts where the thickness, shape and flat diameter are not constant due to the reuse of the tire tube.