(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube rope (TT-240)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • This product is made from recycled tire tubing, so there may be some variation in terms of thickness, shape and folding diameter.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TT-1005
TT-1060
TT-1510
TT-200
TT-2010
TT-205-2
TT-240
TT-320
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Model Material Width
(mm)
Length
(m)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Thickness (mm) Quantity in Box (pcs.) Features Mass
(g)
Amount Of Content

฿ 128.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Rubber Band Tire Tube 10 5 2 - 367-7478 - - - - Long type which can be cut to the necessary length 120 1 pc.

฿ 177.00

RUBBER BANDS 1 Pack(s)

10 Pieces Per Package

12 Day(s) - - 10 0.6 - 4903599044843 827-8868 180.000 reused tire tubes 2 1 - - -

฿ 385.00

RUBBER BANDS 1 Piece(s) - 10 Day(s) - - 15 10 - 4903599044836 827-8869 180.000 reused tire tubes 2 1 - - -

฿ 495.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 17 2 - 367-7672 - - - - Long type which can be cut to the necessary length 810 1 pc.

฿ 399.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 10 2 - 367-7681 - - - - Long type which can be cut to the necessary length 410 1 pc.

฿ 235.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 5 2 - 367-7699 - - - - Long type which can be cut to the necessary length 220 1 pc.

฿ 995.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 40 2 - 367-7729 - - - - Long type which can be cut to the necessary length 2100 1 pc.

฿ 977.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Rubber Band Tire Tube 30 20 2 - 367-7788 - - - - Long type which can be cut to the necessary length 1600 1 pc.

Basic Specifications

Product Description

Long tube rope / rubber band.
[Features]
·Since it is a long type, it can be cut to the required length.
[Applications]
·Ideal for covering and securing truck seats, as well as for upholstering and securing truck seats.
·For fixing your viewpoint.
·For bundling together long objects.

Part Number
TT-1005
TT-1060
TT-1510
TT-200
TT-2010
TT-205-2
TT-240
TT-320
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Model Material Width
(mm)
Length
(m)
Thickness
(mm)
JAN Code Trusco Code Weight (g) Material 1 Thickness (mm) Quantity in Box (pcs.) Features Mass
(g)
Amount Of Content

฿ 128.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Rubber Band Tire Tube 10 5 2 - 367-7478 - - - - Long type which can be cut to the necessary length 120 1 pc.

฿ 177.00

RUBBER BANDS 1 Pack(s)

10 Pieces Per Package

12 Day(s) - - 10 0.6 - 4903599044843 827-8868 180.000 reused tire tubes 2 1 - - -

฿ 385.00

RUBBER BANDS 1 Piece(s) - 10 Day(s) - - 15 10 - 4903599044836 827-8869 180.000 reused tire tubes 2 1 - - -

฿ 495.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 17 2 - 367-7672 - - - - Long type which can be cut to the necessary length 810 1 pc.

฿ 399.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 10 2 - 367-7681 - - - - Long type which can be cut to the necessary length 410 1 pc.

฿ 235.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 5 2 - 367-7699 - - - - Long type which can be cut to the necessary length 220 1 pc.

฿ 995.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Rubber Band Tire Tube 20 40 2 - 367-7729 - - - - Long type which can be cut to the necessary length 2100 1 pc.

฿ 977.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Rubber Band Tire Tube 30 20 2 - 367-7788 - - - - Long type which can be cut to the necessary length 1600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is a long type, it can be cut and used with the required length.

Specification

●Thickness(mm):2
●Color:Black

Materials

●Tire Tube

Warning

●There are parts where the thickness, shape and flat diameter are not constant due to the reuse of the tire tube.