(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Bungee Cord Length (m) 0.4–1.2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 58.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BC-5402
BC-5405
BC-5408
BC-5412
BC-5602
BC-5605
BC-5608
BC-5612
BC-81002
BC-81005
BC-81008
BC-81012
BC-81202
BC-81205
BC-81208
BC-81212
BC-8402
BC-8405
BC-8408
BC-8412
BC-8602
BC-8605
BC-8608
BC-8612
BC-8802
BC-8805
BC-8808
BC-8812
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 58.08

RUBBER ROPES 20 Piece(s) 5 Day(s) 5 0.4 Yellow 4903599043853 444-6607 13 1 pc.

฿ 58.08

RUBBER ROPES 10 Piece(s) 5 Day(s) 5 0.4 Red 4903599043860 444-6615 13 1 pc.

฿ 63.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 5 0.4 [Other] Marine Blue 4903599043877 444-6623 13 1 pc.

฿ 58.08

RUBBER ROPES 20 Piece(s) 5 Day(s) 5 0.4 Black 4903599043907 444-6631 13 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 5 0.6 Yellow 4903599043914 444-6640 16 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 5 0.6 Red 4903599043921 444-6658 16 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 5 0.6 [Other] Marine Blue 4903599043938 444-6666 16 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 5 0.6 Black 4903599043969 444-6674 16 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 Yellow 4903599044157 367-5211 91 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 Red 4903599044164 367-5220 91 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 [Other] Marine Blue 4903599044171 367-5238 91 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 Black 4903599044201 367-5246 91 1 pc.

฿ 156.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 1.2 Yellow 4903599044218 367-5254 100 1 pc.

฿ 156.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 1.2 Red 4903599044225 367-5262 100 1 pc.

฿ 151.62

RUBBER ROPES 10 Piece(s) 5 Day(s) 8 1.2 [Other] Marine Blue 4903599044232 367-5271 100 1 pc.

฿ 151.62

RUBBER ROPES 1 Piece(s) 5 Day(s) 8 1.2 Black 4903599044263 367-5289 100 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 Yellow 4903599043976 367-5297 73 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 Red 4903599043983 367-5301 73 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 [Other] Marine Blue 4903599043990 367-5319 73 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 Black 4903599044027 367-5327 73 1 pc.

฿ 122.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 Yellow 4903599044034 367-5335 80 1 pc.

฿ 122.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 Red 4903599044041 367-5343 80 1 pc.

฿ 122.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 [Other] Marine Blue 4903599044058 367-5351 80 1 pc.

฿ 122.65

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 Black 4903599044089 367-5360 80 1 pc.

฿ 140.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.8 Yellow 4903599044096 367-5378 85 1 pc.

฿ 140.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.8 Red 4903599044102 367-5386 85 1 pc.

฿ 140.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.8 [Other] Marine Blue 4903599044119 367-5394 85 1 pc.

฿ 134.27

RUBBER ROPES 20 Piece(s) 5 Day(s) 8 0.8 Black 4903599044140 367-5408 85 1 pc.

Basic Specifications

Product Description

· Product Model: Rubber Band
· Material: Natural Rubber / Polyester
· Feature: It is strong due to elasticity and specially woven thread around the circumference.
· Amount of Content: 1 pc.

Part Number
BC-5402
BC-5405
BC-5408
BC-5412
BC-5602
BC-5605
BC-5608
BC-5612
BC-81002
BC-81005
BC-81008
BC-81012
BC-81202
BC-81205
BC-81208
BC-81212
BC-8402
BC-8405
BC-8408
BC-8412
BC-8602
BC-8605
BC-8608
BC-8612
BC-8802
BC-8805
BC-8808
BC-8812
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 58.08

RUBBER ROPES 20 Piece(s) 5 Day(s) 5 0.4 Yellow 4903599043853 444-6607 13 1 pc.

฿ 58.08

RUBBER ROPES 10 Piece(s) 5 Day(s) 5 0.4 Red 4903599043860 444-6615 13 1 pc.

฿ 63.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 5 0.4 [Other] Marine Blue 4903599043877 444-6623 13 1 pc.

฿ 58.08

RUBBER ROPES 20 Piece(s) 5 Day(s) 5 0.4 Black 4903599043907 444-6631 13 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 5 0.6 Yellow 4903599043914 444-6640 16 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 5 0.6 Red 4903599043921 444-6658 16 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 5 0.6 [Other] Marine Blue 4903599043938 444-6666 16 1 pc.

฿ 67.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 5 0.6 Black 4903599043969 444-6674 16 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 Yellow 4903599044157 367-5211 91 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 Red 4903599044164 367-5220 91 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 [Other] Marine Blue 4903599044171 367-5238 91 1 pc.

฿ 145.00

RUBBER ROPES 1 Piece(s) 12 Day(s) 8 1 Black 4903599044201 367-5246 91 1 pc.

฿ 156.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 1.2 Yellow 4903599044218 367-5254 100 1 pc.

฿ 156.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 1.2 Red 4903599044225 367-5262 100 1 pc.

฿ 151.62

RUBBER ROPES 10 Piece(s) 5 Day(s) 8 1.2 [Other] Marine Blue 4903599044232 367-5271 100 1 pc.

฿ 151.62

RUBBER ROPES 1 Piece(s) 5 Day(s) 8 1.2 Black 4903599044263 367-5289 100 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 Yellow 4903599043976 367-5297 73 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 Red 4903599043983 367-5301 73 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 [Other] Marine Blue 4903599043990 367-5319 73 1 pc.

฿ 114.63

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.4 Black 4903599044027 367-5327 73 1 pc.

฿ 122.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 Yellow 4903599044034 367-5335 80 1 pc.

฿ 122.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 Red 4903599044041 367-5343 80 1 pc.

฿ 122.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 [Other] Marine Blue 4903599044058 367-5351 80 1 pc.

฿ 122.65

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.6 Black 4903599044089 367-5360 80 1 pc.

฿ 140.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.8 Yellow 4903599044096 367-5378 85 1 pc.

฿ 140.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.8 Red 4903599044102 367-5386 85 1 pc.

฿ 140.00

RUBBER ROPES 1 Piece(s) 10 Day(s) 8 0.8 [Other] Marine Blue 4903599044119 367-5394 85 1 pc.

฿ 134.27

RUBBER ROPES 20 Piece(s) 5 Day(s) 8 0.8 Black 4903599044140 367-5408 85 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is elasticity, and it is durable because the surrounding has specialty thread weaving.

Specification

●Standard Width x L(mm x m):8 x 1.0
●SPQ(piece):50

Materials

●Natural Rubber/Polyester