(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Bungee Cord With Ring (BCR-609)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BCR-209
BCR-409
BCR-609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 167.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 0.2 356-5050 123 1 pc.

฿ 222.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 0.4 356-5068 150 1 pc.

฿ 279.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 0.6 356-5076 180 1 pc.

Basic Specifications

  • Product Model
    Rubber Band
  • Width(mm)
    8
  • Color
    Other
  • Color Details
    Yellow/Orange
  • Amount Of Content
    1 pc.

Product Description

Specially woven with threads, this cross-shaped rubber band offers great elasticity and strength.

[Features]
· Hooks are attached to the tips of two 8mm-wide rubber pieces and the ring is fixed at the center.

[Application]
· Ideal for temporary fastening and fixing of luggage.

Part Number
BCR-209
BCR-409
BCR-609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 167.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 0.2 356-5050 123 1 pc.

฿ 222.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 0.4 356-5068 150 1 pc.

฿ 279.00

RUBBER ROPES 1 Piece(s) 1 Day(s) 0.6 356-5076 180 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●There is elasticity, and the surrounding has specialty thread weaving.
●Hooks are attached to the tip of 2 pieces of 8mm rubber, and the ring is fixed at the center.

Specification

●Color:Yellow/Orange
●SPQ(piece):20

Materials

●Hook: Steel
●Ring: Polypropylene(PP)
●Core: Natural Rubber
●Coating: Polyester