(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Easy Rope (ER-705-B)

Rubber Band, Easy Rope (ER-705-B)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ER-705-B
ER-705-BK
ER-715-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 520.00

RUBBER ROPES 1 Piece(s) Available Same day 5 Blue 215-3734 150 1 pc.

฿ 544.00

RUBBER ROPES 1 Piece(s) Available Same day 5 Black 215-3726 150 1 pc.

฿ 1,601.00

RUBBER ROPES 1 Piece(s) Available Same day 15 Blue 215-3769 520 1 pc.

Basic Specifications

  • Product Type
    Rubber band
  • Material
    Elastic rubber
  • Width(mm)
    7
  • Material Details
    Coating material: Polypropylene (PP), Core: Natural rubber
  • Features
    This is a baggage-securing rope for tightly securing baggage, making use of its elasticity. A compatible hook ER-F4 (sold separately) can be used.
  • Amount Of Content
    1 pc.

Product Description

This rubber band tightly secures cargo by making the most of the stretchiness.
[Features]
· This is a baggage-securing rope for tightly securing baggage, making use of its elasticity.
· ER-F4 hooks (sold separately) can be used.
· Available in 3 types of color variation.
· Material is elastic rubber, coating material: polypropylene (PP), core: natural rubber.
[Applications]
· For fixing loads on a load platform with a hook.

Part Number
ER-705-B
ER-705-BK
ER-715-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 520.00

RUBBER ROPES 1 Piece(s) Available Same day 5 Blue 215-3734 150 1 pc.

฿ 544.00

RUBBER ROPES 1 Piece(s) Available Same day 5 Black 215-3726 150 1 pc.

฿ 1,601.00

RUBBER ROPES 1 Piece(s) Available Same day 15 Blue 215-3769 520 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adaptive Hook ER-F4(sold separately can be used).

Materials

●Extendable Rubber
●Coating Material: Polypropylene(PP)
●Core: Natural Rubber