(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Metal Fittings for Rubber Rope

Rubber Band, Metal Fittings for Rubber Rope

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 36.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGR-10KH SALE
TGR-10KH-1
TGR-10KW SALE
TGR-10KW-1
TGR-17KB
TGR-17KC
TGR-17KD
TGR-17KH
TGR-20KB SALE
TGR-20KB-1
TGR-20KC SALE
TGR-20KC-1
TGR-30KB
TGR-30KB-1
TGR-30KC
TGR-30KC-1
TGR-30KH
TGR-30KH-1
TGR-30KW
TGR-30KW-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Product Name JAN Code Trusco Code Mass
(g/package)
Amount Of Content

฿ 343.00

฿ 240.10

OPTIONS FOR RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

Same day Fixed-Type Hammer For 20 mm Hook - 283-6891 108 1 Pack (10 pcs.)

฿ 49.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Fixed-Type Hammer For 20 mm Hook 4989999243185 437-7419 10.8 1 Pack (1 pcs.)

฿ 400.00

฿ 280.12

OPTIONS FOR RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

Same day No Tools Needed For W Hook 20 mm - 328-6401 53 1 Pack (10 pcs.)

฿ 56.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) No Tools Needed For W Hook 20 mm 4989999243208 437-7435 5.3 1 Pack (1 pcs.)

฿ 107.00

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

12 Day(s) No Tools Needed Buckle for 17 mm 4989999333763 489-6661 18 1 Pack (5 pcs.)

฿ 131.67

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Fixed-Type Hammer For Catcher 17 mm 4989999333749 489-6670 24 1 Pack (5 pcs.)

฿ 110.00

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

1 Day(s) No Tools Needed For D-Ring 17 mm 4989999333756 489-6688 5 1 Pack (5 pcs.)

฿ 205.00

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Fixed-Type Hammer For 17 mm Hook 4989999333732 489-6696 12 1 Pack (5 pcs.)

฿ 354.00

฿ 248.12

OPTIONS FOR RUBBER ROPES 1 Pack(s)

20 Pieces Per Package

Same day No Tools Needed Buckle for 20 mm - 328-6410 85 1 Pack (20 pcs.)

฿ 49.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) No Tools Needed Buckle for 20 mm 4989999243215 437-7443 8.5 1 Pack (1 pcs.)

฿ 231.00

฿ 172.93

OPTIONS FOR RUBBER ROPES 1 Pack(s)

20 Pieces Per Package

Same day Fixed-Type Hammer For Catcher 20 mm - 277-3112 98 1 Pack (20 pcs.)

฿ 41.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Fixed-Type Hammer For Catcher 20 mm 4989999243192 437-7427 9.8 1 Pack (1 pcs.)

฿ 404.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) No Tools Needed Buckle for 30 mm 4989999272765 445-7129 143 1 Pack (10 pcs.)

฿ 49.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) No Tools Needed Buckle for 30 mm 4989999272802 445-7161 14.3 1 Pack (1 pcs.)

฿ 179.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) Fixed-Type Hammer For Catcher 30 mm 4989999272741 445-7102 123 1 Pack (10 pcs.)

฿ 36.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Fixed-Type Hammer For Catcher 30 mm 4989999272789 445-7145 12.3 1 Pack (1 pcs.)

฿ 256.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) Fixed-Type Hammer For 30 mm Hook 4989999272734 445-7099 96.5 1 Pack (5 pcs.)

฿ 60.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Fixed-Type Hammer For 30 mm Hook 4989999272772 445-7137 19.3 1 Pack (1 pcs.)

฿ 656.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) No Tools Needed For W Hook 30 mm 4989999272758 445-7111 108 1 Pack (10 pcs.)

฿ 81.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) No Tools Needed For W Hook 30 mm 4989999272796 445-7153 10.8 1 Pack (1 pcs.)

Basic Specifications

Product Description

Metal fitting for rubber rope with fittings selectable according to the application; the rubber rope (free sizing) can be cut to the required length.
[Features]
· Fixed-type hammer suitable for the application and various tool-free type brackets can be selected.
· The tool-free type that can be assembled without special tools is also available.
· Hammering can be done using an insertion hammer, for fixing and installing at the end of the rubber rope/rubber band.
[Applications]
· Cut the elastic rope and attach a metal fitting to suit the application.
· Ideal for tying lightweight objects, prevention of load from collapsing, and fixation of lightweight objects during transport.
· Ideal for holding truck sheets, covers and the like in place.

Part Number
TGR-10KH SALE
TGR-10KH-1
TGR-10KW SALE
TGR-10KW-1
TGR-17KB
TGR-17KC
TGR-17KD
TGR-17KH
TGR-20KB SALE
TGR-20KB-1
TGR-20KC SALE
TGR-20KC-1
TGR-30KB
TGR-30KB-1
TGR-30KC
TGR-30KC-1
TGR-30KH
TGR-30KH-1
TGR-30KW
TGR-30KW-1
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Product Name JAN Code Trusco Code Mass
(g/package)
Amount Of Content

฿ 343.00

฿ 240.10

OPTIONS FOR RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

Same day Fixed-Type Hammer For 20 mm Hook - 283-6891 108 1 Pack (10 pcs.)

฿ 49.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Fixed-Type Hammer For 20 mm Hook 4989999243185 437-7419 10.8 1 Pack (1 pcs.)

฿ 400.00

฿ 280.12

OPTIONS FOR RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

Same day No Tools Needed For W Hook 20 mm - 328-6401 53 1 Pack (10 pcs.)

฿ 56.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) No Tools Needed For W Hook 20 mm 4989999243208 437-7435 5.3 1 Pack (1 pcs.)

฿ 107.00

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

12 Day(s) No Tools Needed Buckle for 17 mm 4989999333763 489-6661 18 1 Pack (5 pcs.)

฿ 131.67

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Fixed-Type Hammer For Catcher 17 mm 4989999333749 489-6670 24 1 Pack (5 pcs.)

฿ 110.00

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

1 Day(s) No Tools Needed For D-Ring 17 mm 4989999333756 489-6688 5 1 Pack (5 pcs.)

฿ 205.00

RUBBER BANDS 1 Pack(s)

5 Pieces Per Package

1 Day(s) Fixed-Type Hammer For 17 mm Hook 4989999333732 489-6696 12 1 Pack (5 pcs.)

฿ 354.00

฿ 248.12

OPTIONS FOR RUBBER ROPES 1 Pack(s)

20 Pieces Per Package

Same day No Tools Needed Buckle for 20 mm - 328-6410 85 1 Pack (20 pcs.)

฿ 49.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) No Tools Needed Buckle for 20 mm 4989999243215 437-7443 8.5 1 Pack (1 pcs.)

฿ 231.00

฿ 172.93

OPTIONS FOR RUBBER ROPES 1 Pack(s)

20 Pieces Per Package

Same day Fixed-Type Hammer For Catcher 20 mm - 277-3112 98 1 Pack (20 pcs.)

฿ 41.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) Fixed-Type Hammer For Catcher 20 mm 4989999243192 437-7427 9.8 1 Pack (1 pcs.)

฿ 404.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

12 Day(s) No Tools Needed Buckle for 30 mm 4989999272765 445-7129 143 1 Pack (10 pcs.)

฿ 49.00

RUBBER ROPES 1 Piece(s) - 12 Day(s) No Tools Needed Buckle for 30 mm 4989999272802 445-7161 14.3 1 Pack (1 pcs.)

฿ 179.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) Fixed-Type Hammer For Catcher 30 mm 4989999272741 445-7102 123 1 Pack (10 pcs.)

฿ 36.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Fixed-Type Hammer For Catcher 30 mm 4989999272789 445-7145 12.3 1 Pack (1 pcs.)

฿ 256.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) Fixed-Type Hammer For 30 mm Hook 4989999272734 445-7099 96.5 1 Pack (5 pcs.)

฿ 60.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) Fixed-Type Hammer For 30 mm Hook 4989999272772 445-7137 19.3 1 Pack (1 pcs.)

฿ 656.00

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

1 Day(s) No Tools Needed For W Hook 30 mm 4989999272758 445-7111 108 1 Pack (10 pcs.)

฿ 81.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) No Tools Needed For W Hook 30 mm 4989999272796 445-7153 10.8 1 Pack (1 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Brackets for rubber rope.

Materials

●Steel 
●Surface Treatment: Electro-Zinc Plated, Molten Zinc Plated