(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope (Free Sizing, Recycled Rubber)

Rubber Band, Rubber Rope (Free Sizing, Recycled Rubber)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 334.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-1710F
GR-1720F
GR-2010F
GR-2020F
GR-2030F
GR-3010F
GR-3020F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 334.77

RUBBER BANDS 1 Piece(s) 1 Day(s) 17 10 4989999333718 489-6602 400 1 Roll

฿ 584.18

RUBBER BANDS 1 Piece(s) 12 Day(s) 17 20 4989999333725 489-6611 800 1 Roll

฿ 352.00

RUBBER ROPES 1 Piece(s) Same day 20 10 - 511-2320 450 1 Roll

฿ 575.00

RUBBER ROPES 1 Piece(s) Same day 20 20 - 511-2338 920 1 Roll

฿ 875.00

RUBBER ROPES 1 Piece(s) Same day 20 30 - 511-2346 1340 1 Roll

฿ 525.10

RUBBER ROPES 1 Piece(s) 1 Day(s) 30 10 4989999272710 445-7072 675 1 Roll

฿ 982.73

RUBBER ROPES 1 Piece(s) 12 Day(s) 30 20 4989999272727 445-7081 1380 1 Roll

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Reusable Tire Tube
  • Thickness(mm)
    2
  • Package Form
    Bag Package
  • Specifications
    Free Type
  • Features
    Is ideal for holding truck sheets in place.
  • Amount Of Content
    1 Roll

Product Description

A rubber rope that can be used for binding and holding down light objects, for the purpose of reusing tire tubes.
[Features]
· Ideal for holding truck sheets in place.
· It is a low-price product that uses recycled tire tubes.
· In Japan, only items which have undergone recycling processing and inspection are provided as products.
· A rubber band ideal for holding truck sheets and open yard sheets in place.
· Can be customized using metal fittings for the elastic rope. A free type.
· Packaging form: Bag package.
[Applications]
· Ideal for bundling lightweight materials as well as for holding truck sheets, open-yard sheets and covers in place.

Part Number
GR-1710F
GR-1720F
GR-2010F
GR-2020F
GR-2030F
GR-3010F
GR-3020F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 334.77

RUBBER BANDS 1 Piece(s) 1 Day(s) 17 10 4989999333718 489-6602 400 1 Roll

฿ 584.18

RUBBER BANDS 1 Piece(s) 12 Day(s) 17 20 4989999333725 489-6611 800 1 Roll

฿ 352.00

RUBBER ROPES 1 Piece(s) Same day 20 10 - 511-2320 450 1 Roll

฿ 575.00

RUBBER ROPES 1 Piece(s) Same day 20 20 - 511-2338 920 1 Roll

฿ 875.00

RUBBER ROPES 1 Piece(s) Same day 20 30 - 511-2346 1340 1 Roll

฿ 525.10

RUBBER ROPES 1 Piece(s) 1 Day(s) 30 10 4989999272710 445-7072 675 1 Roll

฿ 982.73

RUBBER ROPES 1 Piece(s) 12 Day(s) 30 20 4989999272727 445-7081 1380 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for holding the truck cover.

Specification

●Thickness(mm):2
●SPQ(roll):20
●Packaging: Bag Package
●Free Type

Materials

●Reuse Tire Tube