(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Rubber Band, Rubber Rope Synthetic Rubber, Free Sizing

Rubber Band, Rubber Rope Synthetic Rubber, Free Sizing

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 649.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-2010FS
GR-2020FS
GR-2030FS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 649.00

RUBBER ROPES 1 Piece(s) Available Same day 10 215-3866 500 1 Roll

฿ 1,274.00

RUBBER ROPES 1 Piece(s) Same day 20 215-3874 890 1 Roll

฿ 1,549.00

RUBBER ROPES 1 Piece(s) Available Same day 30 215-3882 1400 1 Roll

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Synthetic Rubber
  • Width(mm)
    20
  • Thickness(mm)
    2
  • Package Form
    Bag Package
  • Specifications
    Free Type
  • Amount Of Content
    1 Roll

Product Description

Unlike recycled tubes, the rubber band is suitable for outdoor use for long periods.
[Features]
· It lasts ten times longer than products made of recycled tire tubes and has excellent weather resistance.
· It is resistant to sunlight and ozone, allowing it to withstand long-term outdoor use.
· Has a uniform shape and can be machined into a ring shape.
· A long belt can be created just like a rope.
· Packaging form: Bag package.
· A free type. Material is synthetic rubber.
[Applications]
· For putting a canopy up on bicycles, motorcycles and trucks.

Part Number
GR-2010FS
GR-2020FS
GR-2030FS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 649.00

RUBBER ROPES 1 Piece(s) Available Same day 10 215-3866 500 1 Roll

฿ 1,274.00

RUBBER ROPES 1 Piece(s) Same day 20 215-3874 890 1 Roll

฿ 1,549.00

RUBBER ROPES 1 Piece(s) Available Same day 30 215-3882 1400 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Longer life and weather resistance compared to tire tube refurbished products.

Specification

●Thickness(mm):2
●SPQ(roll):10
●Packaging: Bag Package
●Free Type

Materials

●Synthetic Rubber