(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope Loop Type Width: 10 mm (36-2421)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
36-2421
36-2422
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Folding Diameter
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 344.02

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 300~500 418-4645 180 1 Bag (10 pcs.)

฿ 401.32

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 500~650 418-4653 230 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Rubber Rope (Ring Type)
  • Material
    Recycled Tire Tube
  • Width(mm)
    10
  • Color
    Black
  • Thickness(mm)
    2
  • Use
    For stretching truck sheets, open yard sheet, covers etc. For bundling materials.
  • Features
    Endless (ring-shaped) and thus can easily be bound at the eyelet on the seat or hung from a hook on a platform, etc.
  • Amount Of Content
    1 Bag (10 pcs.)

Product Description

[Features]
· "Endless" (ring shaped) design means that this product can be bound easily to sheeting eyelets or hung on the hook of a carrier, etc.
[Applications]
· For tensioning of truck sheets, field sheets, covers, etc.
· For binding materials together.

Part Number
36-2421
36-2422
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Folding Diameter
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 344.02

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 300~500 418-4645 180 1 Bag (10 pcs.)

฿ 401.32

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

10 Day(s) 500~650 418-4653 230 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1