(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Rubber Rope Cut Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 36-2131

  • Product Type
    Rubber Rope
  • Material
    Recycled Tire Tube
  • Width(mm)
    10
  • Length(m)
    60
  • Color
    Black
  • Thickness(mm)
    2
  • Trusco Code
    418-4637
  • Mass(g/bag)
    130
  • Use
    For stretching truck sheets, open yard sheet, covers etc. For bundling materials.
  • Features
    Pre-cut to an easy-to-use length.
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
36-2131
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 160.07

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 pcs.)

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Recycled Tire Tube
  • Width(mm)
    10
  • Length(m)
    60
  • Color
    Black
  • Thickness(mm)
    2
  • Trusco Code
    418-4637
  • Mass(g/bag)
    130
  • Use
    For stretching truck sheets, open yard sheet, covers etc. For bundling materials.
  • Features
    Pre-cut to an easy-to-use length.
  • Amount Of Content
    1 Bag (10 pcs.)

Product Description

[Features]
· This product is already cut to a length that makes it easy to use.
[Applications]
· For tensioning of truck sheets, field sheets, covers, etc.
· For binding materials together.

Specifications of 36-2131

  • Product Type
    Rubber Rope
  • Material
    Recycled Tire Tube
  • Width(mm)
    10
  • Length(m)
    60
  • Color
    Black
  • Thickness(mm)
    2
  • Trusco Code
    418-4637
  • Mass(g/bag)
    130
  • Use
    For stretching truck sheets, open yard sheet, covers etc. For bundling materials.
  • Features
    Pre-cut to an easy-to-use length.
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
36-2131
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 160.07

RUBBER ROPES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1