(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band Million Hollow Tight (ED-BA002)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ED-AA700-1
ED-AA900-1
ED-AE700
ED-AE900
ED-BA002
ED-BB003
ED-CA015
ED-RA100-2
ED-RB080
ED-RC060
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Folding Diameter
(mm)
Length
(m)
Details Type Thickness
(mm)
Trusco Code Mass Features Amount Of Content

฿ 638.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 20 700 - Ring Type 2.0 127-6263 310 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 747.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 20 900 - Ring Type 2.0 127-6271 385 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 579.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 17 700 - Ring Type 1.5 127-6247 232 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 678.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 17 900 - Ring Type 1.5 127-6255 250 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 312.12

RUBBER ROPES 1 Piece(s) - 10 Day(s) 20 - 2 Double-End Ring Processing Type 2.0 417-5069 200g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 pc.

฿ 424.65

RUBBER ROPES 1 Piece(s) - 10 Day(s) 25 - 3 Double-End Ring Processing Type 2.0 417-5077 220g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 pc.

฿ 900.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 20 - 15 Standard Length Type 2.0 417-5085 600g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

฿ 6,261.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 20 - 100 Standard Length Type 2.0 170-1304 5900g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

฿ 7,556.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 25 - 80 Standard Length Type 2.0 417-5093 5500g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

฿ 6,960.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 30 - 60 Standard Length Type 2.5 417-5107 5100g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

Basic Specifications

Product Description

A synthetic rubber band that is resistant to sun and wind, ideal for long-term outdoor use.

[Features]
· Suitable for all types of weather
· Available in 3 types: ring, fixed-length and processed ring on both ends

[Usage]
· Prevents cargo from collapsing during transportation

Part Number
ED-AA700-1
ED-AA900-1
ED-AE700
ED-AE900
ED-BA002
ED-BB003
ED-CA015
ED-RA100-2
ED-RB080
ED-RC060
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Folding Diameter
(mm)
Length
(m)
Details Type Thickness
(mm)
Trusco Code Mass Features Amount Of Content

฿ 638.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 20 700 - Ring Type 2.0 127-6263 310 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 747.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 20 900 - Ring Type 2.0 127-6271 385 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 579.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 17 700 - Ring Type 1.5 127-6247 232 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 678.00

RUBBER ROPES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 17 900 - Ring Type 1.5 127-6255 250 g/Bag Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use. 1 Bag (5 pcs.)

฿ 312.12

RUBBER ROPES 1 Piece(s) - 10 Day(s) 20 - 2 Double-End Ring Processing Type 2.0 417-5069 200g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 pc.

฿ 424.65

RUBBER ROPES 1 Piece(s) - 10 Day(s) 25 - 3 Double-End Ring Processing Type 2.0 417-5077 220g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 pc.

฿ 900.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 20 - 15 Standard Length Type 2.0 417-5085 600g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

฿ 6,261.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 20 - 100 Standard Length Type 2.0 170-1304 5900g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

฿ 7,556.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 25 - 80 Standard Length Type 2.0 417-5093 5500g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

฿ 6,960.00

RUBBER ROPES 1 Piece(s) - 1 Day(s) 30 - 60 Standard Length Type 2.5 417-5107 5100g Unlike recycled tubes, it has resistance to sunlight and ozone, suitable for outdoor use for long periods. 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Unlike tube refurbished products, it is strong against sunlight and ozone, and is optimum for long-term use in the open air.

Materials

●Synthetic Rubber