(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band O-Band 500 g Bag (GF-015)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GF-015
GG-015
GH-015
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Count Folding Diameter
(mm)
Trusco Code Amount Of Content

฿ 699.00

RUBBER BANDS 1 Pack(s)

4,100 Pieces Per Package

10 Day(s) #14 50 215-5061 1 Bag (4100 pcs.)

฿ 648.00

RUBBER BANDS 1 Pack(s)

3,400 Pieces Per Package

10 Day(s) #16 60 215-5044 1 Bag (3400 pcs.)

฿ 648.00

RUBBER BANDS 1 Pack(s)

2,925 Pieces Per Package

10 Day(s) #18 70 215-5052 1 Bag (2925 pcs.)

Basic Specifications

  • Product Type
    Rubber band
  • Material
    Natural Rubber
  • Width(mm)
    1.1
  • Color
    Amber Color
  • Mass
    500 g/Bag
  • Specifications
    Food Sanitation Act of Japan and Food Additives Standards Compliant

Product Description

"O-Band" rubber bands for general binding purposes in 500g bags.

[Features]
· Utilizes pure rubber from natural sources.
· High eco-friendly and safe binding material that also complies with food sanitation laws / food additive standards.

[Application]
· Used to increase the efficiency of work as a necessity for offices/shops/workshops.

Part Number
GF-015
GG-015
GH-015
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Count Folding Diameter
(mm)
Trusco Code Amount Of Content

฿ 699.00

RUBBER BANDS 1 Pack(s)

4,100 Pieces Per Package

10 Day(s) #14 50 215-5061 1 Bag (4100 pcs.)

฿ 648.00

RUBBER BANDS 1 Pack(s)

3,400 Pieces Per Package

10 Day(s) #16 60 215-5044 1 Bag (3400 pcs.)

฿ 648.00

RUBBER BANDS 1 Pack(s)

2,925 Pieces Per Package

10 Day(s) #18 70 215-5052 1 Bag (2925 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is convenient for subdividing upon usage.
●The tightness is good and soft, it stretches well.

Specification

●SPQ(bag):40
●Food Sanitation Law, Food Additives Standard Conformance
●Color: Amber

Materials

●Natural Rubber