(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band O-Band 100 g Box (GE-011)

Rubber Band O-Band 100 g Box (GE-011)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GE-011
GG-011
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Count Folding Diameter
(mm)
JAN Code Trusco Code Mass Amount Of Content

฿ 199.00

RUBBER BANDS 1 Pack(s)

1,030 Pieces Per Package

10 Day(s) #12 40 4971620201237 432-3980 100 (g/Box) 1 Box (1030 Boxes)

฿ 198.65

RUBBER BANDS 1 Pack(s)

680 Pieces Per Package

5 Day(s) #16 60 - 001-2866 100 g/Box 1 Box (680 pcs)

Basic Specifications

  • Product Type
    Rubber band
  • Material
    Natural Rubber
  • Width(mm)
    1.1
  • Color
    Amber Color
  • Specifications
    Food Sanitation Act of Japan and Food Additives Standards Compliant
  • Features
    Conventional rubber bands that are convenient and can be used for a wide range of applications. It is tight, soft and extends well. Uses high-quality pure natural rubber.

Product Description

[Features]
· This classic rubber band is convenient for a wide range of different applications.
· Made from good quality pure natural rubber.
· Holds firmly while being soft and highly extensible.

Part Number
GE-011
GG-011
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Count Folding Diameter
(mm)
JAN Code Trusco Code Mass Amount Of Content

฿ 199.00

RUBBER BANDS 1 Pack(s)

1,030 Pieces Per Package

10 Day(s) #12 40 4971620201237 432-3980 100 (g/Box) 1 Box (1030 Boxes)

฿ 198.65

RUBBER BANDS 1 Pack(s)

680 Pieces Per Package

5 Day(s) #16 60 - 001-2866 100 g/Box 1 Box (680 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1