(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Extending Run Band (NOB3090HT)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NOB3069BK
NOB3090HT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Thickness
(mm)
Trusco Code Amount Of Content

฿ 6,173.49

RUBBER ROPES 1 Piece(s) 10 Day(s) 69 Black 0.4 354-8066 1 pc.

฿ 6,163.73

RUBBER ROPES 1 Piece(s) 12 Day(s) 90 Other 0.3 354-8074 1 pc.

Basic Specifications

  • Product Type
    Rubber Band
  • Material
    Polyurethane (PUR)
  • Width(mm)
    30
  • Mass(g)
    1000
  • Specifications
    Does not include any plasticizers or vulcanizing agents. Compliant with the Food Sanitation Act of Japan. Can also be used for food packaging.
  • Features
    Long type which can be cut to the necessary length. 2-4 or so times elasticity. Doesn't melt and become stuck to the load our bound items. Thin and strong. Doesn't chatter even if bound items are stacked up.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· This long length type can be cut to any desired length for use.
· Close to 2 to 4 times more elasticity.
· This product will not melt and stick to the target package or bound object.
· Thin and durable. Stacked bound objects are kept together firmly and will not shift.
[Applications]
· For preventing the fall of display items.
· For product binding/packing.
· For securing truck sheets.

Part Number
NOB3069BK
NOB3090HT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(m)
Color Thickness
(mm)
Trusco Code Amount Of Content

฿ 6,173.49

RUBBER ROPES 1 Piece(s) 10 Day(s) 69 Black 0.4 354-8066 1 pc.

฿ 6,163.73

RUBBER ROPES 1 Piece(s) 12 Day(s) 90 Other 0.3 354-8074 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1