(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The blade tip is made of high-speed steel (SKH56) which includes a large quantity of cobalt. With high hardness and high wear resistance.
[Features]
· The teeth distributed in a wave increase cutting speed and durability.
· It is also convenient for dismantling and removing.
· For cutting materials thicker than 4 mm.
Part Number |
---|
K-2004 |
K-2504 |
K-3004 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) | Effective length of blade (mm) | Trusco Code | Mass (g/pack) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,695.57 | MOT SABER SAW BLADES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 200 | 120 | 409-6169 | 180 | ||
฿ 1,769.01 | MOT SABER SAW BLADES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 250 | 170 | 409-6177 | 230 | ||
฿ 2,054.03 | MOT SABER SAW BLADES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 300 | 220 | 409-6185 | 320 |
Loading...
Number of Teeth | 10/14 | Blade tip material | Cobalt HSS Steel | Application | Iron and steel / Resin / Stainless |
---|---|---|---|---|---|
Thickness(mm) | 1.3 | Cutting Performance - Stainless Steel, Pipe(mm) | 4 | Cutting Performance Stainless Steel(mm) | 4 |
Cutting Performance - Steel Pipe(mm) | 4 | Cutting Performance - Steel(mm) | 4 | Cutting Performance - Mild Steel(mm) | 4 |
Cutting Performance Non-Ferrous Metal, Steel(mm) | 4 | Quantity Per Pack(Sheets) | 5 | Compatible Models | Various saber saws, reciprocating saw |
Features | The blade tip is made of high-speed steel (SKH56) which includes mostly cobalt. High hardness and high abrasion-resistant. Improved cutting speed and durability because of wavy teeth. It does not break easily and can cut up to the point the blade can bend because of Bi-metal application. | Body Material | Bimetal |
How can we improve?
How can we improve?