(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer, Trans Pack (Step-Down Dedicated Type) (TB-200D)

Transformer, Trans Pack (Step-Down Dedicated Type) (TB-200D)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
TB-200D SALE
TB-300D SALE
TB-500D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Outlet Ratings
(kVA)
No. of Outlets Electrical wire thickness
(mm2)
No. of Outlets
(Piece)
Mass
(g)
Protection function

฿ 20,405.00

฿ 18,772.60

POWER TRANSFORMERS 1 Piece(s) 1 Day(s) 1.8 2 4 2 - 9000 Safety Breaker (10 A)

฿ 22,687.00

฿ 20,872.04

POWER TRANSFORMERS 1 Piece(s) 1 Day(s) 1.8 3 4 2 - 11000 Safety Breaker (15 A)

฿ 37,812.00

฿ 34,787.04

POWER TRANSFORMERS 1 Piece(s) 12 Day(s) 3 5 - 3.5 8 19000 Safety Breaker (30 A)

Basic Specifications

Product Description

[Features]
· The 100 V stepped down from 200 V eliminates voltage drops and prevents electric tool overheating and burnout.
· Can be used continuously.

Part Number
TB-200D SALE
TB-300D SALE
TB-500D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Outlet Ratings
(kVA)
No. of Outlets Electrical wire thickness
(mm2)
No. of Outlets
(Piece)
Mass
(g)
Protection function

฿ 20,405.00

฿ 18,772.60

POWER TRANSFORMERS 1 Piece(s) 1 Day(s) 1.8 2 4 2 - 9000 Safety Breaker (10 A)

฿ 22,687.00

฿ 20,872.04

POWER TRANSFORMERS 1 Piece(s) 1 Day(s) 1.8 3 4 2 - 11000 Safety Breaker (15 A)

฿ 37,812.00

฿ 34,787.04

POWER TRANSFORMERS 1 Piece(s) 12 Day(s) 3 5 - 3.5 8 19000 Safety Breaker (30 A)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Continuous use is possible. 
●100V stepped down from 200V eliminates voltage drop and prevents overheating and burnout of electric tools.

Specification

●Protection Function:Safety Breaker
●SPQ(piece):1
●Indoor Type

Warning

●Please use a breaker with a large breaking capacity since the inrush current is large which is the nature of the ring transformer.