(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
NTB-300D-CC |
NTB-EK300D-CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Protection function |
---|---|---|---|---|---|---|
฿ 27,253.00 ฿ 25,072.76 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | Safety Breaker (15 A) | ||
฿ 30,250.00 ฿ 27,830.00 |
POWER TRANSFORMERS | 1 Piece(s) | 1 Day(s) | Overload Electrical Leakage Circuit Breaker (15 A / 15 mA sensitivity) |
[Features]
· Provides stable 100‑V power with few voltage drops.
· Uses a cassette outlet for easy replacement of the outlet area.
Part Number |
---|
NTB-300D-CC |
NTB-EK300D-CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Protection function |
---|---|---|---|---|---|---|
฿ 27,253.00 ฿ 25,072.76 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | Safety Breaker (15 A) | ||
฿ 30,250.00 ฿ 27,830.00 |
POWER TRANSFORMERS | 1 Piece(s) | 1 Day(s) | Overload Electrical Leakage Circuit Breaker (15 A / 15 mA sensitivity) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?