- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High Power (Boost Transformer)
(M-E20)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number of electrical wire cores (C) |
|
฿ 9,560.00
|
POWER TRANSFORMERS
|
1 Piece(s)
|
|
12 Day(s)
|
2 |
|
฿ 10,845.00
|
POWER TRANSFORMERS
|
1 Piece(s)
|
|
10 Day(s)
|
3 |
Basic Specifications
-
- Electrical wire length(m)
- 1.8
-
- Product Type
- Transformer
-
- Outlet Ratings(kVA)
- 2
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 4
-
- Features
- For step-up only
-
- Electrical wire thickness(mm2)
- 2
-
- Mass(g)
- 8000
-
- Input Voltage(V)
- AC100
-
- Current(A)
- 20
-
- Protection function
- Circuit breaker (25 A)
Product Description
[Features]
· Immediately eliminates voltage drops.
· Prevents tool burnout and decreased functionality due to voltage drops.
· Can be used continuously.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Number of electrical wire cores (C) |
|
฿ 9,560.00
|
POWER TRANSFORMERS
|
1 Piece(s)
|
|
12 Day(s)
|
2 |
|
฿ 10,845.00
|
POWER TRANSFORMERS
|
1 Piece(s)
|
|
10 Day(s)
|
3 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?