(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
NB-40 |
NB-50 |
NB-60 |
NB-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical wire length (m) |
Electrical wire thickness (mm2) |
Width (mm) |
Depth (mm) |
Height (mm) |
Mass (g) |
Rated Current (A) |
Protection function | Timer function | Applicable Battery (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,847.00 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | 1.5 | 0.75 | 200 | 205 | 125 | 4500 | 40 | Fuse Tube 8 A | - | 12 | ||
฿ 13,128.00 ฿ 12,076.45 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | 2 | 1.25 | 200 | 175 | 155 | 7000 | 50 | No Fuse Breaker, Thermostat | - | 12 | ||
฿ 16,409.00 ฿ 15,096.28 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | 2 | 1.25 | 200 | 175 | 155 | 7000 | 60 | No Fuse Breaker, Thermostat | 12 hour | 12 | ||
฿ 30,534.00 ฿ 28,091.28 |
POWER TRANSFORMERS | 1 Piece(s) | 10 Day(s) | 2 | 1.25 | 260 | 235 | 230 | 12000 | 150 | No Fuse Breaker, Thermostat | 12 hour | 12・24 |
[Features]
· A quick charger with a cell starter function. [40 A to 200 A]
· A quick charger with a powerful cell starter that starts completely with a 5‑minute pre-charge, which can be used for charging the battery of agricultural tools, etc. or cell starting.
Part Number |
---|
NB-40 |
NB-50 |
NB-60 |
NB-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Electrical wire length (m) |
Electrical wire thickness (mm2) |
Width (mm) |
Depth (mm) |
Height (mm) |
Mass (g) |
Rated Current (A) |
Protection function | Timer function | Applicable Battery (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,847.00 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | 1.5 | 0.75 | 200 | 205 | 125 | 4500 | 40 | Fuse Tube 8 A | - | 12 | ||
฿ 13,128.00 ฿ 12,076.45 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | 2 | 1.25 | 200 | 175 | 155 | 7000 | 50 | No Fuse Breaker, Thermostat | - | 12 | ||
฿ 16,409.00 ฿ 15,096.28 |
POWER TRANSFORMERS | 1 Piece(s) | 12 Day(s) | 2 | 1.25 | 200 | 175 | 155 | 7000 | 60 | No Fuse Breaker, Thermostat | 12 hour | 12 | ||
฿ 30,534.00 ฿ 28,091.28 |
POWER TRANSFORMERS | 1 Piece(s) | 10 Day(s) | 2 | 1.25 | 260 | 235 | 230 | 12000 | 150 | No Fuse Breaker, Thermostat | 12 hour | 12・24 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?