- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rainproof Pocking Extension Breaker
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,167.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
|
฿ 4,509.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Electrical wire length(m)
- 1
-
- Product Type
- Extension cord
-
- Outlet Ratings(kVA)
- 1.8
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 3
-
- Features
- Rainproof type
-
- Electrical wire thickness(mm2)
- 2
-
- Number of electrical wire cores(C)
- 3
-
- Ground Y/N
- Available
-
- Mass(g)
- 600
-
- Rated Current(A)
- 15
-
- Electrical wiring Specifications
- SVCT
-
- Plug shape
- Rain-Proof Extension Breaker
-
- Specifications
- Outdoor Type
Product Description
[Features]
· Comes with a rainproof electrical leakage breaker that enables secure outdoor use even when raining.
· The power supply is cut off when too much electricity is used (exceeds 15 A). (EK type)
· Also operates when a short occurs. (EK type)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,167.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
|
฿ 4,509.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Just by connecting to drums, cords and tools, it will be equipped with a safe and secure circuit breaker.
●It is a rainproof three-outlet socket that prevents dangerous electric leakage accidents.(with grounding)
●Outlet with Rainproof Cap 15A 125V x 3 with Grounding
●A pokkin plug.(2 cores/3 cores dual purpose plug)Specification
●Wire Specification Length(m):1
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●SPQ(piece):5
●Wire Type: SVCT
●Outdoor Type
●Operating Time: Within 0.1 Seconds Short Circuit
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?