- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Plastic Con-In Snap Breaker
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Application |
|
฿ 3,340.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
For leakage protection only |
|
฿ 3,767.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
For protection from both electrical leakage and overload |
Basic Specifications
-
- Product Type
- Other
-
- Supported voltages(V)
- Single-Phase 100 V
-
- No. of Outlets
- 1
-
- Ground Y/N
- Available
-
- Mass(g)
- 210
-
- Rated Current(A)
- 15
-
- Plug shape
- Safety Tap Breaker
-
- Current Leakage Operation Time(Within Seconds)
- 0.1
-
- Specifications
- Indoor type
Product Description
[Features]
· Simply connected to a drum, cord or tool, and comes with a safe and secure electrical leakage breaker that is rainproof to enable secure outdoor use even when raining.
· The power supply is cut off when too much electricity is used (exceeds 15 A). (EK type)
· Also operates when a short occurs. (EK type)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Application |
|
฿ 3,340.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
For leakage protection only |
|
฿ 3,767.00
|
EXTENSION CORDS
|
1 Piece(s)
|
|
10 Day(s)
|
For protection from both electrical leakage and overload |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?