(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Snap Plug (PP-01)

Rubber Snap Plug (PP-01)

You can add up to 6 items to the comparison list.

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
PP-01
PP-05
PP-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)

฿ 400.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 70

฿ 400.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 60

฿ 486.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 62

Basic Specifications

  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Electrical wire thickness(mm2)
    0.75
  • Number of electrical wire cores(C)
    3
  • Rated Current(A)
    15
  • Plug shape
    Exchange plug
  • Electric Cable Connection Range(mm)
    0.75 to 3.5

Product Description

[Features]
· Mountable on any electric cable, OA device or electric tool.
· Optimal for a worksite outlet such as a power distribution board for construction, etc.

Part Number
PP-01
PP-05
PP-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)

฿ 400.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 70

฿ 400.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 60

฿ 486.00

EXTENSION CORDS 1 Piece(s) 1 Day(s) 62

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications