(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof, Dust-Proof Electric Drum (with Earth and Breaker)

Rainproof, Dust-Proof Electric Drum (with Earth and Breaker)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of DNW-EB330-20A

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Mass(g)
    9700
Part Number
DNW-EB330-20A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,265.00

฿ 16,920.70

CORD REELS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Mass(g)
    9700

Product Description

[Features]
· A 3-phase 200 V rainproof extension cord reel with breaker.
· Rainproof/dustproof structure is ideal for outdoor use.

Specifications of DNW-EB330-20A

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    4
  • Mass(g)
    9700
Part Number
DNW-EB330-20A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,265.00

฿ 16,920.70

CORD REELS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is ideal for outdoor work because of the rainproof and dust proof structure.

Specification

●Wire Specification Length(m):30
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):4
●Outlet Specification Rated:3P/19A/250V with grounding
●Outlet Specification Shape:g
●Conducting Lamp:○
●Ground Terminal:○
●SPQ(piece):1
●Three Phase 200V 
●Wire Type: SVCT 
●With [Drum Stopper] that stops the cable and drum at the same time
●Limit Current: 19A(DNW-E330-20A/DNW-EB330-20A/DNW-EK330-20A)
●Limit Current: 20A(DNW-E 330F-20A)