(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof, Dust-Proof Electric Drum (with Earth) (DNW-E330-20A)

Rainproof, Dust-Proof Electric Drum (with Earth) (DNW-E330-20A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DNW-E330-20A SALE
DNW-E330F-20A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire thickness
(mm2)
Mass
(g)

฿ 19,976.00

฿ 18,377.92

CORD REELS 1 Piece(s) 12 Day(s) 2 9500

฿ 23,972.00

฿ 22,051.84

CORD REELS 1 Piece(s) 12 Day(s) 3.5 12700

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    5
  • Supported voltages(V)
    Three-Phase 200 V
  • No. of Outlets
    3
  • Number of electrical wire cores(C)
    4

Product Description

[Features]
· A 3-phase 200 V rainproof extension cord reel.
· Rainproof/dustproof structure is ideal for outdoor use.

Part Number
DNW-E330-20A SALE
DNW-E330F-20A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire thickness
(mm2)
Mass
(g)

฿ 19,976.00

฿ 18,377.92

CORD REELS 1 Piece(s) 12 Day(s) 2 9500

฿ 23,972.00

฿ 22,051.84

CORD REELS 1 Piece(s) 12 Day(s) 3.5 12700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications