(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician's Drum (with ground stand an breaker) (NS-EB12)

Electrician's Drum (with ground stand an breaker) (NS-EB12)

You can add up to 6 items to the comparison list.

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NS-EB12
NS-EK12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,277.00

CORD REELS 1 Piece(s) 12 Day(s)

฿ 8,305.00

CORD REELS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Mass(g)
    2800

Product Description

[Features]
· For various types of motive power, allowing choice of length, protection functions, wire type, etc.

Part Number
NS-EB12
NS-EK12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,277.00

CORD REELS 1 Piece(s) 12 Day(s)

฿ 8,305.00

CORD REELS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a wide variety of cord reels such as length, protection function, and electric wire type.

Specification

●Wire Specification Length(m):10
●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:2P/15A/125V with grounding
●Outlet Specification Shape:d
●Temperature Sensor:ー
●Conducting Lamp:○
●Ground Terminal:○
●2P/3
●AC100V 
●With breaker 
●Limit Current: 15A
●With [Drum Stopper] that stops the rotation of cable and drum at the same time